norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers safety external thread
06383

Tension levers safety external thread

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Powder-coated with fine texture, black.Type of operation:Press the handle down until the teeth are fully engaged. The object can now be clamped or released. Spring pressure pushes the handle up disengaging the teeth and thereby restoring the safety function (handle can be rotated without engaging).On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06383 Tension levers safety external thread 210 kB

Drawings

Tension levers safety external thread

Item selection/filter

Order No.XLA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06383-1108X20M82088151624251044,59,549,349,563,522 16.88 €
06383-1108X25M82588151624251044,59,549,349,563,522 16.88 €
06383-1108X30M83088151624251044,59,549,349,563,522 16.88 €
06383-1108X40M84088151624251044,59,549,349,563,522 17.60 €
06383-1108X50M85088151624251044,59,549,349,563,522 17.60 €
06383-1108X60M86088151624251044,59,549,349,563,522 17.60 €
06383-1110X20M102088151624251044,59,549,349,563,522 16.88 €
06383-1110X25M102588151624251044,59,549,349,563,522 16.88 €
06383-1110X30M103088151624251044,59,549,349,563,522 16.88 €
06383-1110X40M104088151624251044,59,549,349,563,522 17.60 €
06383-1110X50M105088151624251044,59,549,349,563,522 17.60 €
06383-1110X60M106088151624251044,59,549,349,563,522 17.60 €
06383-1112X20M122088151624251044,59,549,349,563,522 16.88 €
06383-1112X25M122588151624251044,59,549,349,563,522 16.88 €
06383-1112X30M123088151624251044,59,549,349,563,522 16.88 €
06383-1112X40M124088151624251044,59,549,349,563,522 17.60 €
06383-1112X50M125088151624251044,59,549,349,563,522 17.60 €
06383-1112X60M126088151624251044,59,549,349,563,522 17.60 €
06383-1212X20M122010615192832125110,556,356,57424 20.90 €
06383-1212X25M122510615192832125110,556,356,57424 20.90 €
06383-1212X30M123010615192832125110,556,356,57424 20.90 €
06383-1212X40M124010615192832125110,556,356,57424 21.41 €
06383-1212X50M125010615192832125110,556,356,57424 21.41 €
06383-1212X60M126010615192832125110,556,356,57424 21.41 €
06383-1312X25M1225128,5152333321357,512,564,564,587,526 24.91 €
06383-1312X30M1230128,5152333321357,512,564,564,587,526 24.91 €
06383-1312X40M1240128,5152333321357,512,564,564,587,526 25.62 €
06383-1312X50M1250128,5152333321357,512,564,564,587,526 25.62 €
06383-1312X60M1260128,5152333321357,512,564,564,587,526 25.62 €
06383-1316X25M1625128,5152333321357,512,564,564,587,526 24.91 €
06383-1316X30M1630128,5152333321357,512,564,564,587,526 24.91 €
06383-1316X40M1640128,5152333321357,512,564,564,587,526 25.62 €
06383-1316X50M1650128,5152333321357,512,564,564,587,526 25.62 €
06383-1316X60M1660128,5152333321357,512,564,564,587,526 25.62 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83