norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Steel electro zinc-plated and passivated.
Bright stainless steel.
Plastic grip oil-resistant
Note:As the push-pull toggle clamps lock in open and closed handle positions, they can be used to clamp when pushing or pulling.
The fastening nut supplied allows the clamps to be mounted in any desired position.
Attention:The stainless steel versions come without mounting bracket.Drawing reference:
1) with mounting bracket
2) without mounting bracket
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05837-01 Push-pull toggle clamp with mounting bracket 364 kB

Drawings

Push-pull toggle clamp with mounting bracket

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Version 2hole
arrangement
Opening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
05837-01-01000steelwith mounting bracket1189°405001000 35.11 €
05837-01-02000steelwith mounting bracket2186°6010002000 41.86 €
05837-01-04000steelwith mounting bracket3181°10020004000 66.82 €
05837-01-11000stainless steelwithout mounting bracket-189°405001000 62.12 €
05837-01-12000stainless steelwithout mounting bracket-186°6010002000 71.79 €
05837-01-14000stainless steelwithout mounting bracket-181°10020004000 117.97 €
Order No.Main
material
A1A2A3BB1B2B3C1C2C3D

D1HLL1L2L3L4MM1RTTravel
S
CADAcc.PriceOrder
05837-01-01000steel3013,510,51844-2426--5,29,494,564,3308,715,821,3M6M16x1,568,5420,3 35.11 €
05837-01-02000steel41,314,41941,369,941,328,63312,733,35,610,9123118,741,71125,440,7M8M20x1,590540 41.86 €
05837-01-04000steel622131,845,27645,240372152,88,515,9164,5169,286173269M10M27x2127566,7 66.82 €
05837-01-11000stainless steel-----------9,47864,33412,715,821,3M6M16x1,568,5-20,3 62.12 €
05837-01-12000stainless steel-----------10,9100,9118,746,71625,440,7M8M20x1,590-40 71.79 €
05837-01-14000stainless steel-----------15,9143169,291223269M10M27x2127-66,7 117.97 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83