norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:PC/ABS.Version:Housing black, white or beige.
Grip black, chromed, white or beige.
Note:The fold-down grips enable these snap locks to be installed flush into doors, hatches or panels.
Available in different sizes for different door leaf thicknesses. Additional security with lockable variants.
The spring-loaded grip prevents rattling.

Flammability (plastic version): listed UL94-HB.
Max. torque to tighten the screws: 2 Nm.

Form A: lockable
Form B: not lockable
Type of operation:When the grip is pulled, the latch retracts and the door can be opened. The door latches automatically when pushed shut. The latch can also be actuated from the rear.Application:- Automobile industry
- Medical technology
- Machine construction
- Boat and ship building
- Aviation and aerospace
- Furniture industry
Assembly:1. Produce a mounting cutout as shown in the drawing.
2. Attach the catch plate.
3. Secure from the rear using the mounting parts supplied.
Supplied withMounting bracket with M5 screws and catch plate.
The lockable snap locks are each supplied with 2 keys.
M5 screws for the catch plate are not supplied.
Drawing reference:
1) Door leaf
2) Frame
3) Grip
4) Catch plate
5) Mounting bracket thickness (see Table H7)
6) Mounting cutout
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05596-10 Snap locks, plastic with fold-down grip 351 kB

Drawings (total overview)

Snap locks, plastic with fold-down grip

Snap locks, plastic with fold-down grip, Form A, lockable

More information

Drawings

Snap locks, plastic with fold-down grip, Form A, lockable

Item selection/filter

Order No.FormForm-TypeMain
colour
Component
colour
A

BB1B2DD1D2HH1H2CADAcc.PriceOrder
05596-10-2102356000Alockableblackblack2860405,250505,535,41354 25.31 €
05596-10-2107356000Alockableblackblack2860405,250505,535,41354 25.31 €
05596-10-2112356000Alockableblackblack2860405,250505,535,41354 25.31 €
05596-10-2117356000Alockableblackblack2860405,250505,535,41354 25.31 €
05596-10-2102356022Alockablewhitewhite2860405,250505,535,41354 25.31 €
05596-10-2107356022Alockablewhitewhite2860405,250505,535,41354 25.31 €
05596-10-2112356022Alockablewhitewhite2860405,250505,535,41354 25.31 €
05596-10-2117356022Alockablewhitewhite2860405,250505,535,41354 25.31 €
05596-10-2102356033Alockablebeigebeige2860405,250505,535,41354 25.31 €
05596-10-2107356033Alockablebeigebeige2860405,250505,535,41354 25.31 €
05596-10-2112356033Alockablebeigebeige2860405,250505,535,41354 25.31 €
05596-10-2117356033Alockablebeigebeige2860405,250505,535,41354 25.31 €
05596-10-2102356001Alockableblackchromed2860405,250505,535,41354 33.64 €
05596-10-2107356001Alockableblackchromed2860405,250505,535,41354 33.64 €
05596-10-2112356001Alockableblackchromed2860405,250505,535,41354 33.64 €
05596-10-2117356001Alockableblackchromed2860405,250505,535,41354 33.64 €
Order No.FormComponent
colour
H3H4H5H6H7LL1L2L3F=retaining force (N) Traction
force
F1 N
Temperature range
°C
S = Door thickness
in mm
ScrewsCADAcc.PriceOrder
05596-10-2102356000Ablack2226,12339,21442,93,812,77,227050-30 to 602-7M5X16 25.31 €
05596-10-2107356000Ablack2226,12339,21442,93,812,77,227050-30 to 607-12M5X20 25.31 €
05596-10-2112356000Ablack2226,12339,23,842,93,812,77,227050-30 to 6012-17M5X16 25.31 €
05596-10-2117356000Ablack2226,12339,23,842,93,812,77,227050-30 to 6017-22M5X20 25.31 €
05596-10-2102356022Awhite2226,12339,21442,93,812,77,227050-30 to 602-7M5X16 25.31 €
05596-10-2107356022Awhite2226,12339,21442,93,812,77,227050-30 to 607-12M5X20 25.31 €
05596-10-2112356022Awhite2226,12339,23,842,93,812,77,227050-30 to 6012-17M5X16 25.31 €
05596-10-2117356022Awhite2226,12339,23,842,93,812,77,227050-30 to 6017-22M5X20 25.31 €
05596-10-2102356033Abeige2226,12339,21442,93,812,77,227050-30 to 602-7M5X16 25.31 €
05596-10-2107356033Abeige2226,12339,21442,93,812,77,227050-30 to 607-12M5X20 25.31 €
05596-10-2112356033Abeige2226,12339,23,842,93,812,77,227050-30 to 6012-17M5X16 25.31 €
05596-10-2117356033Abeige2226,12339,23,842,93,812,77,227050-30 to 6017-22M5X20 25.31 €
05596-10-2102356001Achromed2226,12339,21442,93,812,77,227050-30 to 602-7M5X16 33.64 €
05596-10-2107356001Achromed2226,12339,21442,93,812,77,227050-30 to 607-12M5X20 33.64 €
05596-10-2112356001Achromed2226,12339,23,842,93,812,77,227050-30 to 6012-17M5X16 33.64 €
05596-10-2117356001Achromed2226,12339,23,842,93,812,77,227050-30 to 6017-22M5X20 33.64 €

Snap locks, plastic with fold-down grip, Form B, not lockable

More information

Drawings

Snap locks, plastic with fold-down grip, Form B, not lockable

Item selection/filter

Order No.FormForm-TypeMain
colour
Component
colour
A

BB1B2DD1D2HH1H2CADAcc.PriceOrder
05596-10-2002356000Bnot lockableblackblack2860405,250505,535,5354 20.30 €
05596-10-2007356000Bnot lockableblackblack2860405,250505,535,5354 20.30 €
05596-10-2012356000Bnot lockableblackblack2860405,250505,535,5354 20.30 €
05596-10-2017356000Bnot lockableblackblack2860405,250505,535,5354 20.30 €
05596-10-2002356022Bnot lockablewhitewhite2860405,250505,535,5354 20.30 €
05596-10-2007356022Bnot lockablewhitewhite2860405,250505,535,5354 20.30 €
05596-10-2012356022Bnot lockablewhitewhite2860405,250505,535,5354 20.30 €
05596-10-2017356022Bnot lockablewhitewhite2860405,250505,535,5354 20.30 €
05596-10-2002356033Bnot lockablebeigebeige2860405,250505,535,5354 20.30 €
05596-10-2007356033Bnot lockablebeigebeige2860405,250505,535,5354 20.30 €
05596-10-2012356033Bnot lockablebeigebeige2860405,250505,535,5354 20.30 €
05596-10-2017356033Bnot lockablebeigebeige2860405,250505,535,5354 20.30 €
05596-10-2002356001Bnot lockableblackchromed2860405,250505,535,5354 28.59 €
05596-10-2007356001Bnot lockableblackchromed2860405,250505,535,5354 28.59 €
05596-10-2012356001Bnot lockableblackchromed2860405,250505,535,5354 28.59 €
05596-10-2017356001Bnot lockableblackchromed2860405,250505,535,5354 28.59 €
Order No.FormComponent
colour
H3H4H5H6H7LL1L2L3F=retaining force (N) Traction
force
F1 N
Temperature range
°C
S = Door thickness
in mm
ScrewsCADAcc.PriceOrder
05596-10-2002356000Bblack2226,22339,21442,93,812,77,227050-30 to 602-7M5X16 20.30 €
05596-10-2007356000Bblack2226,22339,21442,93,812,77,227050-30 to 607-12M5X20 20.30 €
05596-10-2012356000Bblack2226,22339,23,842,93,812,77,227050-30 to 6012-17M5X16 20.30 €
05596-10-2017356000Bblack2226,22339,23,842,93,812,77,227050-30 to 6017-22M5X20 20.30 €
05596-10-2002356022Bwhite2226,22339,21442,93,812,77,227050-30 to 602-7M5X16 20.30 €
05596-10-2007356022Bwhite2226,22339,21442,93,812,77,227050-30 to 607-12M5X20 20.30 €
05596-10-2012356022Bwhite2226,22339,23,842,93,812,77,227050-30 to 6012-17M5X16 20.30 €
05596-10-2017356022Bwhite2226,22339,23,842,93,812,77,227050-30 to 6017-22M5X20 20.30 €
05596-10-2002356033Bbeige2226,22339,21442,93,812,77,227050-30 to 602-7M5X16 20.30 €
05596-10-2007356033Bbeige2226,22339,21442,93,812,77,227050-30 to 607-12M5X20 20.30 €
05596-10-2012356033Bbeige2226,22339,23,842,93,812,77,227050-30 to 6012-17M5X16 20.30 €
05596-10-2017356033Bbeige2226,22339,23,842,93,812,77,227050-30 to 6017-22M5X20 20.30 €
05596-10-2002356001Bchromed2226,22339,21442,93,812,77,227050-30 to 602-7M5X16 28.59 €
05596-10-2007356001Bchromed2226,22339,21442,93,812,77,227050-30 to 607-12M5X20 28.59 €
05596-10-2012356001Bchromed2226,22339,23,842,93,812,77,227050-30 to 6012-17M5X16 28.59 €
05596-10-2017356001Bchromed2226,22339,23,842,93,812,77,227050-30 to 6017-22M5X20 28.59 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83