norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Electro zinc-plated, thick-film passivated and top coat sealed.
Stainless steel, bright.
Note:Latches with draw bail for securing and locking hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The locking force is applied by drawing on the bail.

The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.

Order catch plates separately.
On request:Lockable version with padlock bracket.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05536 Latcheswith draw bail 174 kB

Drawings (total overview)

Latcheswith draw bail

Latches with draw bail, Form A

More information

Drawings

Latches with draw bail, Form A

Item selection/filter

Order No.Main
material
Form

CADAcc.PriceOrder
05536-1520871steelA 4.05 €
05536-1520872stainless steelA 7.85 €

Latches with draw bail, Form B

More information

Drawings

Latches with draw bail, Form B

Item selection/filter

Order No.Main
material
Form

CADAcc.PriceOrder
05536-2521221steelB 6.29 €
05536-2521222stainless steelB 9.74 €

Catch plates, Form A

More information

Drawings

Catch plates, Form A

Item selection/filter

Order No.Main
material
Form

CADAcc.PriceOrder
05536-91520601steelA 0.59 €
05536-91520602stainless steelA 1.84 €

Catch plates, Form B

More information

Drawings

Catch plates, Form B

Item selection/filter

Order No.Main
material
Form

CADAcc.PriceOrder
05536-92521061steelB 2.75 €
05536-92521062stainless steelB 6.97 €

Catch plates, Form C

More information

Drawings

Catch plates, Form C

Item selection/filter

Order No.Main
material
Form

CADAcc.PriceOrder
05536-93520861steelC 0.84 €
05536-93520862stainless steelC 2.68 €

Catch plates, Form D

More information

Drawings

Catch plates, Form D

Item selection/filter

Order No.Main
material
Form

CADAcc.PriceOrder
05536-94520951steelD 1.43 €
05536-94520952stainless steelD 3.69 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83