norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel body.
Clamping element and stop made from spring steel.
Version:Base element tempered.Note for ordering:The order number includes one pair, made up of a clamping element and a stop.Note:By turning the cam screw on the clamping element the workpiece is forced downwards (positive down force). The clamping element also forces the workpiece against the stop, thereby providing a flat parallel seating.
The stop side provides a reference that makes precise replications possible.
Cam hub: 1.2 mm.
Application:Suitable for clamping multiple and individual parts on fixtures and T-slot tables.Drawing reference:
1) Cam screw
2) Clamping element
3) Stop
4) Body
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04571-10 Flat clamp, steel for T-slot 288 kB

Drawings

Flat clamp, steel for T-slot

Item selection/filter

Order No.B

B1HH1H2LL1L2SWSlot
width
F
kN
Tightening
torque
Nm
CADAcc.PriceOrder
04571-10-10182010,57,5546251541049 409.40 €
04571-10-12182010,57,5548251541249 409.40 €
04571-10-14222010,57,5552251541449 463.45 €
04571-10-16252010,57,5548251541649 471.50 €
04571-10-18252010,57,5548251541849 483.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83