norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Body black oxidised.
Contact face tempered and ground.
Note:The repeat accuracy is ± 0.3 mm.

To remove swarf and dust, remove the two cover caps (2) and blow them out with compressed air from above.
Type of operation:Actuated using a hammer driver with adjustable torque or manually using a clamping key.Advantages:Automation-compatible
High clamping forces
Rapid clamping
Accessory:04401-05 Clamping screw for automation capable pull clamps
04401-20 Extension unit.
Supplied withIncluding positioning bush.Drawing reference:
1) Positioning bushes
2) cover cap
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 04401_Datasheet_32739_Pull_clamps_automation_capable--en 548 kB

Drawings

Pull clamps automation capable

Item selection/filter

Order No.BB1D

D1D2D3
for screw to
DIN 912
HH1H2H3H4H5LL1L2SWTightening
torque
max. Nm
Clamping
force
kN
CADAcc.PriceOrder
04401-120700957045602614M1063574625106957025194012 595.70 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83