norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:This is a quick-action side clamp where workpieces are clamped by rotating a cam wheel which exerts pressure on the swivel jaw, simultaneously producing a positive down force.
Using the stop screw and centring bush (see diagram), the side clamp can be mounted and positioned on a modular grid system.

The versions 04516-006010, 04516-006015, 04516-006030 and 04516-006035 have 2 round carbide inserts.
Clamping force:04516-006... = 3800 N
04516-010... = 7200 N
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04516_B Side clamps, Form B 163 kB

Drawings

Side clamps, Form B

Item selection/filter

Order No.FormVersion 1ABDD1EE1E2E3HH1KK1LL1L2RF=Retaining
force N
CADAcc.PriceOrder
04516-006010Bright7825126,2ø8128424453,52646,522201103800 150.17 €
04516-010010Bright121,5401810,212,72013739745,542733531,51437200 245.92 €
04516-006030Bleft7825126,2ø8128424453,52646,522201103800 150.17 €
04516-010030Bleft121,5401810,212,72013739745,542733531,51437200 245.92 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83