norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cam screw carbon steel.
Hex washer brass.
Version:Cam screw tempered to 10.9 and black oxidised.Note:The minimal height of this fixture clamp enables numerous clamping problems in fixture and equipment construction to be solved. The brass hex washer offers a gentle yet extremely stable and safe clamping of workpieces. By using several fixture clamps entire pallets can be set-up.

Clockwise rotation is recommended for clamping. The hex socket on the screw should be on the right after tightening. (Screw in the cam screw as far as it will go, then turn it back one turn).

"A" = distance from workpiece to screw centre (cam screw).
Assembly:Clamping method:
1. Screw the cam screw in as far as it will go.
2. Screw the cam screw back one turn.
3. Position the workpiece.
4. Turn the cam screw clockwise to clamp the workpiece. (The hex socket on the cam screw should now be on the right).

On request:Replacement screw for cam screws 04521-10.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04435 Cam screws with hexagon washer 390 kB

Drawings

Cam screws with hexagon washer

Item selection/filter

Order No.AD

HLSWSW1S1
(travel)
Clamping
force
kN
Tightening
torque
max. Nm
Accessories NLMCADAcc.PriceOrder
04435-043,8M42,810830,760,91204521-10-0410 7.08 €
04435-067,8M64,8121641,013,568,504521-10-0612 7.57 €
04435-0810,2M84,81520,651,013,5611,304521-10-0815 9.48 €
04435-1010,2M106,42020,671,278,892804521-10-1020 8.52 €
04435-1212,7M129,52525,482,0317,798804521-10-1225 11.83 €
04435-1615M1612,73030,2122,5426,6812504521-10-1630 17.62 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83