norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened (56 ±1 HRC) and blue electro zinc-plated.
Grade 8.8
Note:Robust, compact spiral cam clamping screws that exert a positive down force on diverse workpiece forms.Assembly:Drill and tap several holes at a distance X or Z (see diagram). Screw the cam screw into the required height and position with the flat side to the workpiece. Position the workpiece and tighten the cam screw with a hexagon key. Full clamping is achieved with approximately a 1/3 rotation. Lubricate the tapped hole regularly.

Place stops on the face towards which the screw turns to prevent the workpiece rotating away.
On request:Spiral cam screws with LH thread.Drawing reference:
1) clamping sheet metal
2) clamping round parts
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04433 Spiral cam screws 187 kB

Drawings

Spiral cam screws

Item selection/filter

Order No.AA1A2D

D1
max.
HLSWS1
(travel)
XZClamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
04433-040834,64M49,2382,50,63,54,20,091,5 17.91 €
04433-05103,55,75M511,441030,74,25,20,12 18.40 €
04433-06124,57,16,1M614,2512415,46,40,34,5 19.32 €
04433-08165,58,97,7M81861651,26,682,720 20.38 €
04433-10206,511,19,4M1022,272061,78,39,8430 21.62 €
04433-1224813,511,6M122792481,910,1125,444 22.77 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83