norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ceramic dowel pins with internal thread similar to DIN EN ISO 8735
03325-01

Ceramic dowel pins with internal thread similar to DIN EN ISO...

go back

Item description/product images

DescriptionMaterial:High performance ceramic Z101.Version:GroundNote:Tapped dowel pins are chiefly used in blind holes. The milled flat prevents air compression in blind holes.
The thread is for connecting the extractor 03328.

The dimensions of the dowel pin comply with DIN EN ISO 8735.
Advantages:Ideal for fixture construction
Dimensionally stable even at high temperatures
Electrically insulating
Drawing reference:
1) ground flat
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03325-01 Ceramic dowel pins with internal thread similar to DIN 7979 96,6 kB
 Overview of standards for fasteners 687 kB

Drawings

Ceramic dowel pins with internal thread similar to DIN EN ISO 8735

Item selection/filter

Order No.D

LD1TL1 ca.L2 ca.CADAcc.PriceOrder
03325-01-06X14614M460,82,1 30.19 €
03325-01-06X20620M460,82,1 32.59 €
03325-01-06X24624M460,82,1 33.30 €
03325-01-06X28628M460,82,1 34.33 €
03325-01-06X32632M460,82,1 34.67 €
03325-01-06X40640M460,82,1 35.71 €
03325-01-08X24824M5812,6 36.75 €
03325-01-08X32832M5812,6 37.78 €
03325-01-08X40840M5812,6 41.93 €
03325-01-08X50850M5812,6 43.82 €
03325-01-10X321032M6101,23 41.40 €
03325-01-10X401040M6101,23 43.32 €
03325-01-12X401240M6101,63,8 48.13 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83