norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:High performance ceramic Z141.Version:GroundNote:Parallel keys are used for the implementation of shaft-hub connections. These are positive connections which are used to transmit torque.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03288-01 Parallel key, ceramic similar to DIN 6885 A 151 kB
 Overview of standards for fasteners 687 kB

Drawings

Parallel key, ceramic similar to DIN 6885 A

Item selection/filter

Order No.B

HL = lengthCADAcc.PriceOrder
03288-01-03X8338 51.27 €
03288-01-03X163316 80.93 €
03288-01-03X253325 96.13 €
03288-01-04X8448 60.46 €
03288-01-04X164416 93.54 €
03288-01-04X254425 100.40 €
03288-01-05X125512 64.93 €
03288-01-05X225522 105.08 €
03288-01-05X405540 192.23 €
03288-01-06X126612 96.96 €
03288-01-06X226622 112.14 €
03288-01-06X406640 207.18 €
03288-01-08X148714 109.57 €
03288-01-08X708770 548.27 €
03288-01-10X2210822 200.34 €
03288-01-10X3610836 283.85 €
03288-01-12X2512825 227.91 €
03288-01-12X4012840 347.93 €
03288-01-14X2514925 241.13 €
03288-01-14X4014940 364.81 €
03288-01-16X50161050 549.13 €
03288-01-16X70161070 756.52 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83