norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Clamped using compressed air.
Released via integrate spring.
Material:Body, stainless steel.
Seal, NBR.
Version:Stainless steel bright.Note:Installed dimensions for plate thickness 6 mm.
The stated clamping and retaining forces are related to an operating pressure of 0.5 Mpa.
When using several positioning units, the distance tolerance of ±0.1 mm should not be exceeded.
Repeat accuracy ±0.2 mm.
Accessory:Clamping pins 03192-25.Drawing reference:
1) Air valve (one-sided)
2) Pneumatic connection
3) Clamping pin
4) Locating adapter
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03161-15 Locating adapters, cylindrical, stainless steel, pneumatic 388 kB

Drawings

Locating adapters, cylindrical, stainless steel, pneumatic

Item selection/filter

Order No.D

D1D2D3HH1H2H3SWOperating
pressure
MPa
F
N
Holding
force
N
CADAcc.PriceOrder
03161-15-06186M18x121M55,541526,7190,3 - 0,73075 93.81 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83