norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration).
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03108 Locating pins with ball-end Form B 631 kB

Drawings

Locating pins with ball-end, Form B

Overview of items (compressed)

Item selection/filter
Order No.
tool steel
Order No.
stainless steel
A

BCDEFGHJFilter
03108-0603108-506646462M2,54,5R 1
03108-0803108-508868682M36R 2
03108-1003108-510107107102,5M36R 2,5
03108-1203108-512128128123M48R 3
03108-1403108-51414101410143,5M48R 3,5
03108-1603108-51616121612164M510R 4
03108-2003108-52020142014205M510R 5
03108-22-22162216225,5M510R 5,5
03108-25-25182518256M510R 6
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83