norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Locating cylinder carbon steel.
Balls roller bearing steel.
Version:Locating cylinder tempered, black oxidised.
Balls hardened, bright.
Note:

By tightening the thrust screw (D2) the centre ball is pressed downwards and in turn forces the three locking balls outwards, where they locked in the receiver bush.
With this easy to use system machine set-up times are up to twelve times shorter than when conventional methods are used.

DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03153 Locating cylinder Ball Lock 205 kB

Drawings

Locating cylinder Ball Lock

Item selection/filter

Order No.

Grid plate
thickness ±0,05
DD1D2LL1SWHolding
force
F kN
Tightening
torque
max. Nm
Order No.
Repair Kit
CADAcc.PriceOrder
03153-13013131322M527,662,53,3103153-913013 104.66 €
03153-13020201322M534,662,53,3103153-913020 110.10 €
03153-16020201632M636,5835,3303153-916020 104.66 €
03153-16025251632M641,5835,3303153-916025 107.01 €
03153-20020202040M639,510313,3403153-920020 104.66 €
03153-20025252040M644,510313,3403153-920025 110.10 €
03153-25020202545M84410430903153-925020 111.81 €
03153-25025252545M84910430903153-925025 114.53 €
03153-30020203050M1049135441503153-930020 125.40 €
03153-30025253050M1054135441503153-930025 132.66 €
03153-35020203560M1251136682503153-935020 126.24 €
03153-35025253560M1256136682503153-935025 132.66 €
03153-35040403560M1271136682503153-935040 145.25 €
03153-35050503560M1281136682503153-935050 156.10 €
03153-50020205075M20642010885003153-950020 191.74 €
03153-50025255075M20692010885003153-950025 200.20 €
03153-50040405075M20842010885003153-950040 220.57 €
03153-50050505075M20942010885003153-950050 235.84 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83