|
|
03099-22_CCam-action indexing plungers with stop, Form C, with grip cap,... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted. A stop at 180° prevents the lever rotating further and the indexing pin from extending again. The rotation direction is defined by selecting a left or right stop side.Material:Grip 1.0503. Threaded sleeve and indexing pin free-cutting steel. Spring 1.4310. Grip cap thermoplastic PA.Version:Threaded sleeve and grip black oxidised. Indexing pin hardened, ground and black oxidised. Spring bright. Grip cap in various colours: - black grey RAL 7021 - pure orange RAL 2004 - colza yellow RAL 1021 - traffic red RAL 3020 - signal green RAL 6032 - traffic blue RAL 5017 - light grey RAL 7035Advantages:Turning the grip through 180° retracts the pin. Optionally available with coloured plastic grip caps. 180° stop with rotation in one direction.On request:Special versions. Accessory:Mounting bracket 03099. Positioning bushes 03099-50, 03099-60, 03099-61. Drawing reference:1) Stop, left 2) Stop, right Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Version 2 | Component colour | D | D1 | D2 | L | L1 | L3 | B | B1 | H | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03099-22-1060410 | C | left | black grey RAL 7021 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1 | 8 | 14 |  | | 15.12 € | | 03099-22-1060510 | C | left | black grey RAL 7021 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,3 | 8 | 14 |  | | 15.12 € | | 03099-22-1060610 | C | left | black grey RAL 7021 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,8 | 8 | 14 |  | | 15.12 € | | 03099-22-1060512 | C | left | black grey RAL 7021 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,3 | 5 | 15 |  | | 15.46 € | | 03099-22-1060612 | C | left | black grey RAL 7021 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,8 | 5 | 15 |  | | 15.46 € | | 03099-22-1060812 | C | left | black grey RAL 7021 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 2,3 | 5 | 15 |  | | 15.46 € | | 03099-22-1060616 | C | left | black grey RAL 7021 | 6 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 1,8 | 15 | 35 |  | | 18.47 € | | 03099-22-1060816 | C | left | black grey RAL 7021 | 8 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,3 | 15 | 35 |  | | 18.47 € | | 03099-22-1061016 | C | left | black grey RAL 7021 | 10 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,8 | 15 | 35 |  | | 18.47 € | | 03099-22-10608201 | C | left | black grey RAL 7021 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,3 | 20 | 60 |  | | 20.93 € | | 03099-22-10610201 | C | left | black grey RAL 7021 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,8 | 20 | 60 |  | | 20.93 € | | 03099-22-10612201 | C | left | black grey RAL 7021 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 3 | 20 | 60 |  | | 20.93 € | | 03099-22-10604102 | C | left | orange RAL 2004 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1 | 8 | 14 |  | | 15.12 € | | 03099-22-10605102 | C | left | orange RAL 2004 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,3 | 8 | 14 |  | | 15.12 € | | 03099-22-10606102 | C | left | orange RAL 2004 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,8 | 8 | 14 |  | | 15.12 € | | 03099-22-10605122 | C | left | orange RAL 2004 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,3 | 5 | 15 |  | | 15.46 € | | 03099-22-10606122 | C | left | orange RAL 2004 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,8 | 5 | 15 |  | | 15.46 € | | 03099-22-10608122 | C | left | orange RAL 2004 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 2,3 | 5 | 15 |  | | 15.46 € | | 03099-22-10606162 | C | left | orange RAL 2004 | 6 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 1,8 | 15 | 35 |  | | 18.47 € | | 03099-22-10608162 | C | left | orange RAL 2004 | 8 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,3 | 15 | 35 |  | | 18.47 € | | 03099-22-10610162 | C | left | orange RAL 2004 | 10 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,8 | 15 | 35 |  | | 18.47 € | | 03099-22-106082012 | C | left | orange RAL 2004 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,3 | 20 | 60 |  | | 20.93 € | | 03099-22-106102012 | C | left | orange RAL 2004 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,8 | 20 | 60 |  | | 20.93 € | | 03099-22-106122012 | C | left | orange RAL 2004 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 3 | 20 | 60 |  | | 20.93 € | | 03099-22-106041016 | C | left | colza yellow RAL 1021 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1 | 8 | 14 |  | | 15.12 € | | 03099-22-106051016 | C | left | colza yellow RAL 1021 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,3 | 8 | 14 |  | | 15.12 € | | 03099-22-106061016 | C | left | colza yellow RAL 1021 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,8 | 8 | 14 |  | | 15.12 € | | 03099-22-106051216 | C | left | colza yellow RAL 1021 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,3 | 5 | 15 |  | | 15.46 € | | 03099-22-106061216 | C | left | colza yellow RAL 1021 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,8 | 5 | 15 |  | | 15.46 € | | 03099-22-106081216 | C | left | colza yellow RAL 1021 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 2,3 | 5 | 15 |  | | 15.46 € | | 03099-22-106061616 | C | left | colza yellow RAL 1021 | 6 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 1,8 | 15 | 35 |  | | 18.47 € | | 03099-22-106081616 | C | left | colza yellow RAL 1021 | 8 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,3 | 15 | 35 |  | | 18.47 € | | 03099-22-106101616 | C | left | colza yellow RAL 1021 | 10 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,8 | 15 | 35 |  | | 18.47 € | | 03099-22-1060820116 | C | left | colza yellow RAL 1021 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,3 | 20 | 60 |  | | 20.93 € | | 03099-22-1061020116 | C | left | colza yellow RAL 1021 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,8 | 20 | 60 |  | | 20.93 € | | 03099-22-1061220116 | C | left | colza yellow RAL 1021 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 3 | 20 | 60 |  | | 20.93 € | | 03099-22-106041084 | C | left | traffic red RAL 3020 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1 | 8 | 14 |  | | 15.12 € | | 03099-22-106051084 | C | left | traffic red RAL 3020 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,3 | 8 | 14 |  | | 15.12 € | | 03099-22-106061084 | C | left | traffic red RAL 3020 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,8 | 8 | 14 |  | | 15.12 € | | 03099-22-106051284 | C | left | traffic red RAL 3020 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,3 | 5 | 15 |  | | 15.46 € | | 03099-22-106061284 | C | left | traffic red RAL 3020 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,8 | 5 | 15 |  | | 15.46 € | | 03099-22-106081284 | C | left | traffic red RAL 3020 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 2,3 | 5 | 15 |  | | 15.46 € | | 03099-22-106061684 | C | left | traffic red RAL 3020 | 6 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 1,8 | 15 | 35 |  | | 18.47 € | | 03099-22-106081684 | C | left | traffic red RAL 3020 | 8 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,3 | 15 | 35 |  | | 18.47 € | | 03099-22-106101684 | C | left | traffic red RAL 3020 | 10 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,8 | 15 | 35 |  | | 18.47 € | | 03099-22-1060820184 | C | left | traffic red RAL 3020 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,3 | 20 | 60 |  | | 20.93 € | | 03099-22-1061020184 | C | left | traffic red RAL 3020 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,8 | 20 | 60 |  | | 20.93 € | | 03099-22-1061220184 | C | left | traffic red RAL 3020 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 3 | 20 | 60 |  | | 20.93 € | | 03099-22-106041086 | C | left | signal green RAL 6032 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1 | 8 | 14 |  | | 15.12 € | | 03099-22-106051086 | C | left | signal green RAL 6032 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,3 | 8 | 14 |  | | 15.12 € | | 03099-22-106061086 | C | left | signal green RAL 6032 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,8 | 8 | 14 |  | | 15.12 € | | 03099-22-106051286 | C | left | signal green RAL 6032 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,3 | 5 | 15 |  | | 15.46 € | | 03099-22-106061286 | C | left | signal green RAL 6032 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,8 | 5 | 15 |  | | 15.46 € | | 03099-22-106081286 | C | left | signal green RAL 6032 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 2,3 | 5 | 15 |  | | 15.46 € | | 03099-22-106061686 | C | left | signal green RAL 6032 | 6 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 1,8 | 15 | 35 |  | | 18.47 € | | 03099-22-106081686 | C | left | signal green RAL 6032 | 8 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,3 | 15 | 35 |  | | 18.47 € | | 03099-22-106101686 | C | left | signal green RAL 6032 | 10 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,8 | 15 | 35 |  | | 18.47 € | | 03099-22-1060820186 | C | left | signal green RAL 6032 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,3 | 20 | 60 |  | | 20.93 € | | 03099-22-1061020186 | C | left | signal green RAL 6032 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,8 | 20 | 60 |  | | 20.93 € | | 03099-22-1061220186 | C | left | signal green RAL 6032 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 3 | 20 | 60 |  | | 20.93 € | | 03099-22-106041087 | C | left | traffic blue RAL 5017 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1 | 8 | 14 |  | | 15.12 € | | 03099-22-106051087 | C | left | traffic blue RAL 5017 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,3 | 8 | 14 |  | | 15.12 € | | 03099-22-106061087 | C | left | traffic blue RAL 5017 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,8 | 8 | 14 |  | | 15.12 € | | 03099-22-106051287 | C | left | traffic blue RAL 5017 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,3 | 5 | 15 |  | | 15.46 € | | 03099-22-106061287 | C | left | traffic blue RAL 5017 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,8 | 5 | 15 |  | | 15.46 € | | 03099-22-106081287 | C | left | traffic blue RAL 5017 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 2,3 | 5 | 15 |  | | 15.46 € | | 03099-22-106061687 | C | left | traffic blue RAL 5017 | 6 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 1,8 | 15 | 35 |  | | 18.47 € | | 03099-22-106081687 | C | left | traffic blue RAL 5017 | 8 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,3 | 15 | 35 |  | | 18.47 € | | 03099-22-106101687 | C | left | traffic blue RAL 5017 | 10 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,8 | 15 | 35 |  | | 18.47 € | | 03099-22-1060820187 | C | left | traffic blue RAL 5017 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,3 | 20 | 60 |  | | 20.93 € | | 03099-22-1061020187 | C | left | traffic blue RAL 5017 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,8 | 20 | 60 |  | | 20.93 € | | 03099-22-1061220187 | C | left | traffic blue RAL 5017 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 3 | 20 | 60 |  | | 20.93 € | | 03099-22-106041088 | C | left | light grey RAL 7035 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1 | 8 | 14 |  | | 15.12 € | | 03099-22-106051088 | C | left | light grey RAL 7035 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,3 | 8 | 14 |  | | 15.12 € | | 03099-22-106061088 | C | left | light grey RAL 7035 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,8 | 8 | 14 |  | | 15.12 € | | 03099-22-106051288 | C | left | light grey RAL 7035 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,3 | 5 | 15 |  | | 15.46 € | | 03099-22-106061288 | C | left | light grey RAL 7035 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,8 | 5 | 15 |  | | 15.46 € | | 03099-22-106081288 | C | left | light grey RAL 7035 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 2,3 | 5 | 15 |  | | 15.46 € | | 03099-22-106061688 | C | left | light grey RAL 7035 | 6 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 1,8 | 15 | 35 |  | | 18.47 € | | 03099-22-106081688 | C | left | light grey RAL 7035 | 8 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,3 | 15 | 35 |  | | 18.47 € | | 03099-22-106101688 | C | left | light grey RAL 7035 | 10 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,8 | 15 | 35 |  | | 18.47 € | | 03099-22-1060820188 | C | left | light grey RAL 7035 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,3 | 20 | 60 |  | | 20.93 € | | 03099-22-1061020188 | C | left | light grey RAL 7035 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,8 | 20 | 60 |  | | 20.93 € | | 03099-22-1061220188 | C | left | light grey RAL 7035 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 3 | 20 | 60 |  | | 20.93 € | | 03099-22-2060410 | C | right | black grey RAL 7021 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1 | 8 | 14 |  | | 15.12 € | | 03099-22-2060510 | C | right | black grey RAL 7021 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,3 | 8 | 14 |  | | 15.12 € | | 03099-22-2060610 | C | right | black grey RAL 7021 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,8 | 8 | 14 |  | | 15.12 € | | 03099-22-2060512 | C | right | black grey RAL 7021 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,3 | 5 | 15 |  | | 15.46 € | | 03099-22-2060612 | C | right | black grey RAL 7021 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,8 | 5 | 15 |  | | 15.46 € | | 03099-22-2060812 | C | right | black grey RAL 7021 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 2,3 | 5 | 15 |  | | 15.46 € | | 03099-22-2060616 | C | right | black grey RAL 7021 | 6 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 1,8 | 15 | 35 |  | | 18.47 € | | 03099-22-2060816 | C | right | black grey RAL 7021 | 8 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,3 | 15 | 35 |  | | 18.47 € | | 03099-22-2061016 | C | right | black grey RAL 7021 | 10 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,8 | 15 | 35 |  | | 18.47 € | | 03099-22-20608201 | C | right | black grey RAL 7021 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,3 | 20 | 60 |  | | 20.93 € | | 03099-22-20610201 | C | right | black grey RAL 7021 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,8 | 20 | 60 |  | | 20.93 € | | 03099-22-20612201 | C | right | black grey RAL 7021 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 3 | 20 | 60 |  | | 20.93 € | | 03099-22-20604102 | C | right | orange RAL 2004 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1 | 8 | 14 |  | | 15.12 € | | 03099-22-20605102 | C | right | orange RAL 2004 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,3 | 8 | 14 |  | | 15.12 € | | 03099-22-20606102 | C | right | orange RAL 2004 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,8 | 8 | 14 |  | | 15.12 € | | 03099-22-20605122 | C | right | orange RAL 2004 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,3 | 5 | 15 |  | | 15.46 € | | 03099-22-20606122 | C | right | orange RAL 2004 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,8 | 5 | 15 |  | | 15.46 € | | 03099-22-20608122 | C | right | orange RAL 2004 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 2,3 | 5 | 15 |  | | 15.46 € | | 03099-22-20606162 | C | right | orange RAL 2004 | 6 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 1,8 | 15 | 35 |  | | 18.47 € | | 03099-22-20608162 | C | right | orange RAL 2004 | 8 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,3 | 15 | 35 |  | | 18.47 € | | 03099-22-20610162 | C | right | orange RAL 2004 | 10 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,8 | 15 | 35 |  | | 18.47 € | | 03099-22-206082012 | C | right | orange RAL 2004 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,3 | 20 | 60 |  | | 20.93 € | | 03099-22-206102012 | C | right | orange RAL 2004 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,8 | 20 | 60 |  | | 20.93 € | | 03099-22-206122012 | C | right | orange RAL 2004 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 3 | 20 | 60 |  | | 20.93 € | | 03099-22-206041016 | C | right | colza yellow RAL 1021 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1 | 8 | 14 |  | | 15.12 € | | 03099-22-206051016 | C | right | colza yellow RAL 1021 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,3 | 8 | 14 |  | | 15.12 € | | 03099-22-206061016 | C | right | colza yellow RAL 1021 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,8 | 8 | 14 |  | | 15.12 € | | 03099-22-206051216 | C | right | colza yellow RAL 1021 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,3 | 5 | 15 |  | | 15.46 € | | 03099-22-206061216 | C | right | colza yellow RAL 1021 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,8 | 5 | 15 |  | | 15.46 € | | 03099-22-206081216 | C | right | colza yellow RAL 1021 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 2,3 | 5 | 15 |  | | 15.46 € | | 03099-22-206061616 | C | right | colza yellow RAL 1021 | 6 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 1,8 | 15 | 35 |  | | 18.47 € | | 03099-22-206081616 | C | right | colza yellow RAL 1021 | 8 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,3 | 15 | 35 |  | | 18.47 € | | 03099-22-206101616 | C | right | colza yellow RAL 1021 | 10 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,8 | 15 | 35 |  | | 18.47 € | | 03099-22-2060820116 | C | right | colza yellow RAL 1021 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,3 | 20 | 60 |  | | 20.93 € | | 03099-22-2061020116 | C | right | colza yellow RAL 1021 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,8 | 20 | 60 |  | | 20.93 € | | 03099-22-2061220116 | C | right | colza yellow RAL 1021 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 3 | 20 | 60 |  | | 20.93 € | | 03099-22-206041084 | C | right | traffic red RAL 3020 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1 | 8 | 14 |  | | 15.12 € | | 03099-22-206051084 | C | right | traffic red RAL 3020 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,3 | 8 | 14 |  | | 15.12 € | | 03099-22-206061084 | C | right | traffic red RAL 3020 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,8 | 8 | 14 |  | | 15.12 € | | 03099-22-206051284 | C | right | traffic red RAL 3020 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,3 | 5 | 15 |  | | 15.46 € | | 03099-22-206061284 | C | right | traffic red RAL 3020 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,8 | 5 | 15 |  | | 15.46 € | | 03099-22-206081284 | C | right | traffic red RAL 3020 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 2,3 | 5 | 15 |  | | 15.46 € | | 03099-22-206061684 | C | right | traffic red RAL 3020 | 6 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 1,8 | 15 | 35 |  | | 18.47 € | | 03099-22-206081684 | C | right | traffic red RAL 3020 | 8 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,3 | 15 | 35 |  | | 18.47 € | | 03099-22-206101684 | C | right | traffic red RAL 3020 | 10 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,8 | 15 | 35 |  | | 18.47 € | | 03099-22-2060820184 | C | right | traffic red RAL 3020 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,3 | 20 | 60 |  | | 20.93 € | | 03099-22-2061020184 | C | right | traffic red RAL 3020 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,8 | 20 | 60 |  | | 20.93 € | | 03099-22-2061220184 | C | right | traffic red RAL 3020 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 3 | 20 | 60 |  | | 20.93 € | | 03099-22-206041086 | C | right | signal green RAL 6032 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1 | 8 | 14 |  | | 15.12 € | | 03099-22-206051086 | C | right | signal green RAL 6032 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,3 | 8 | 14 |  | | 15.12 € | | 03099-22-206061086 | C | right | signal green RAL 6032 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,8 | 8 | 14 |  | | 15.12 € | | 03099-22-206051286 | C | right | signal green RAL 6032 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,3 | 5 | 15 |  | | 15.46 € | | 03099-22-206061286 | C | right | signal green RAL 6032 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,8 | 5 | 15 |  | | 15.46 € | | 03099-22-206081286 | C | right | signal green RAL 6032 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 2,3 | 5 | 15 |  | | 15.46 € | | 03099-22-206061686 | C | right | signal green RAL 6032 | 6 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 1,8 | 15 | 35 |  | | 18.47 € | | 03099-22-206081686 | C | right | signal green RAL 6032 | 8 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,3 | 15 | 35 |  | | 18.47 € | | 03099-22-206101686 | C | right | signal green RAL 6032 | 10 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,8 | 15 | 35 |  | | 18.47 € | | 03099-22-2060820186 | C | right | signal green RAL 6032 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,3 | 20 | 60 |  | | 20.93 € | | 03099-22-2061020186 | C | right | signal green RAL 6032 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,8 | 20 | 60 |  | | 20.93 € | | 03099-22-2061220186 | C | right | signal green RAL 6032 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 3 | 20 | 60 |  | | 20.93 € | | 03099-22-206041087 | C | right | traffic blue RAL 5017 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1 | 8 | 14 |  | | 15.12 € | | 03099-22-206051087 | C | right | traffic blue RAL 5017 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,3 | 8 | 14 |  | | 15.12 € | | 03099-22-206061087 | C | right | traffic blue RAL 5017 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,8 | 8 | 14 |  | | 15.12 € | | 03099-22-206051287 | C | right | traffic blue RAL 5017 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,3 | 5 | 15 |  | | 15.46 € | | 03099-22-206061287 | C | right | traffic blue RAL 5017 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,8 | 5 | 15 |  | | 15.46 € | | 03099-22-206081287 | C | right | traffic blue RAL 5017 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 2,3 | 5 | 15 |  | | 15.46 € | | 03099-22-206061687 | C | right | traffic blue RAL 5017 | 6 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 1,8 | 15 | 35 |  | | 18.47 € | | 03099-22-206081687 | C | right | traffic blue RAL 5017 | 8 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,3 | 15 | 35 |  | | 18.47 € | | 03099-22-206101687 | C | right | traffic blue RAL 5017 | 10 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,8 | 15 | 35 |  | | 18.47 € | | 03099-22-2060820187 | C | right | traffic blue RAL 5017 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,3 | 20 | 60 |  | | 20.93 € | | 03099-22-2061020187 | C | right | traffic blue RAL 5017 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,8 | 20 | 60 |  | | 20.93 € | | 03099-22-2061220187 | C | right | traffic blue RAL 5017 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 3 | 20 | 60 |  | | 20.93 € | | 03099-22-206041088 | C | right | light grey RAL 7035 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1 | 8 | 14 |  | | 15.12 € | | 03099-22-206051088 | C | right | light grey RAL 7035 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,3 | 8 | 14 |  | | 15.12 € | | 03099-22-206061088 | C | right | light grey RAL 7035 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 10 | 1,8 | 8 | 14 |  | | 15.12 € | | 03099-22-206051288 | C | right | light grey RAL 7035 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,3 | 5 | 15 |  | | 15.46 € | | 03099-22-206061288 | C | right | light grey RAL 7035 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 1,8 | 5 | 15 |  | | 15.46 € | | 03099-22-206081288 | C | right | light grey RAL 7035 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 12 | 2,3 | 5 | 15 |  | | 15.46 € | | 03099-22-206061688 | C | right | light grey RAL 7035 | 6 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 1,8 | 15 | 35 |  | | 18.47 € | | 03099-22-206081688 | C | right | light grey RAL 7035 | 8 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,3 | 15 | 35 |  | | 18.47 € | | 03099-22-206101688 | C | right | light grey RAL 7035 | 10 | M16 | 16 | 62,8 | 41,5 | 26 | 16,6 | 7 | 10 | 16 | 2,8 | 15 | 35 |  | | 18.47 € | | 03099-22-2060820188 | C | right | light grey RAL 7035 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,3 | 20 | 60 |  | | 20.93 € | | 03099-22-2061020188 | C | right | light grey RAL 7035 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 2,8 | 20 | 60 |  | | 20.93 € | | 03099-22-2061220188 | C | right | light grey RAL 7035 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 20 | 3 | 20 | 60 |  | | 20.93 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|