|
|
03099-22_BCam-action indexing plungers with stop, Form B, without grip... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted. A stop at 180° prevents the lever rotating further and the indexing pin from extending again. The rotation direction is defined by selecting a left or right stop side.Material:Grip 1.0503. Threaded sleeve and indexing pin free-cutting steel. Spring 1.4310.Version:Threaded sleeve and grip black oxidised. Indexing pin hardened, ground and black oxidised. Spring bright.Advantages:Turning the grip through 180° retracts the pin. 180° stop with rotation in one direction.On request:Special versions. Accessory:Mounting bracket 03099. Positioning bushes 03099-50, 03099-60, 03099-61. Drawing reference:1) Stop, left 2) Stop, right Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Version 2 | D | D1 | D2 | L | L1 | L3 | B | B1 | H | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03099-22-1050410 | B | left | 4 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1 | 8 | 14 |  | | 14.70 € | | 03099-22-1050510 | B | left | 5 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,3 | 8 | 14 |  | | 14.70 € | | 03099-22-1050610 | B | left | 6 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,8 | 8 | 14 |  | | 14.70 € | | 03099-22-1050512 | B | left | 5 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,3 | 5 | 15 |  | | 14.92 € | | 03099-22-1050612 | B | left | 6 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,8 | 5 | 15 |  | | 14.92 € | | 03099-22-1050812 | B | left | 8 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 2,3 | 5 | 15 |  | | 14.92 € | | 03099-22-1050616 | B | left | 6 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 1,8 | 15 | 35 |  | | 17.91 € | | 03099-22-1050816 | B | left | 8 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,3 | 15 | 35 |  | | 17.91 € | | 03099-22-1051016 | B | left | 10 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,8 | 15 | 35 |  | | 17.91 € | | 03099-22-10508201 | B | left | 8 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,3 | 20 | 60 |  | | 20.64 € | | 03099-22-10510201 | B | left | 10 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,8 | 20 | 60 |  | | 20.64 € | | 03099-22-10512201 | B | left | 12 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 3 | 20 | 60 |  | | 20.64 € | | 03099-22-2050410 | B | right | 4 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1 | 8 | 14 |  | | 14.70 € | | 03099-22-2050510 | B | right | 5 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,3 | 8 | 14 |  | | 14.70 € | | 03099-22-2050610 | B | right | 6 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,8 | 8 | 14 |  | | 14.70 € | | 03099-22-2050512 | B | right | 5 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,3 | 5 | 15 |  | | 14.92 € | | 03099-22-2050612 | B | right | 6 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,8 | 5 | 15 |  | | 14.92 € | | 03099-22-2050812 | B | right | 8 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 2,3 | 5 | 15 |  | | 14.92 € | | 03099-22-2050616 | B | right | 6 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 1,8 | 15 | 35 |  | | 17.91 € | | 03099-22-2050816 | B | right | 8 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,3 | 15 | 35 |  | | 17.91 € | | 03099-22-2051016 | B | right | 10 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,8 | 15 | 35 |  | | 17.91 € | | 03099-22-20508201 | B | right | 8 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,3 | 20 | 60 |  | | 20.64 € | | 03099-22-20510201 | B | right | 10 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,8 | 20 | 60 |  | | 20.64 € | | 03099-22-20512201 | B | right | 12 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 3 | 20 | 60 |  | | 20.64 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|