|
|
03099-20_BDCam action indexing plunger with stop, Form B and D |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel grade 5.8.Version:Black oxidised. Pin hardened and ground.Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin. A notch ensures that the handle remains in this position. A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted. Selecting which side the stop is on defines the rotation direction of the plunger.Drawing reference:1) Stop, left 2) Stop, right DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Version 2 | D | D1 | D2 | L | L1 | L3 | B | B1 | H | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03099-20-1050410 | B | left | 4 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1 | 8 | 14 |  | | 14.70 € | | 03099-20-1050510 | B | left | 5 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,3 | 8 | 14 |  | | 14.70 € | | 03099-20-1050610 | B | left | 6 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,8 | 8 | 14 |  | | 14.70 € | | 03099-20-1050512 | B | left | 5 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,3 | 8 | 15 |  | | 14.92 € | | 03099-20-1050612 | B | left | 6 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,8 | 8 | 15 |  | | 14.92 € | | 03099-20-1050812 | B | left | 8 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 2,3 | 8 | 15 |  | | 14.92 € | | 03099-20-1050616 | B | left | 6 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 1,8 | 15 | 35 |  | | 17.91 € | | 03099-20-1050816 | B | left | 8 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,3 | 15 | 35 |  | | 17.91 € | | 03099-20-1051016 | B | left | 10 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,8 | 15 | 35 |  | | 17.91 € | | 03099-20-10508201 | B | left | 8 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,3 | 20 | 60 |  | | 20.64 € | | 03099-20-10510201 | B | left | 10 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,8 | 20 | 60 |  | | 20.64 € | | 03099-20-10512201 | B | left | 12 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 3 | 20 | 60 |  | | 20.64 € | | 03099-20-1070410 | D | left | 4 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1 | 8 | 14 |  | | 15.26 € | | 03099-20-1070510 | D | left | 5 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,3 | 8 | 14 |  | | 15.26 € | | 03099-20-1070610 | D | left | 6 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,8 | 8 | 14 |  | | 15.26 € | | 03099-20-1070512 | D | left | 5 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,3 | 8 | 15 |  | | 15.57 € | | 03099-20-1070612 | D | left | 6 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,8 | 8 | 15 |  | | 15.57 € | | 03099-20-1070812 | D | left | 8 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 2,3 | 8 | 15 |  | | 15.57 € | | 03099-20-1070616 | D | left | 6 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 1,8 | 15 | 35 |  | | 18.62 € | | 03099-20-1070816 | D | left | 8 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,3 | 15 | 35 |  | | 18.62 € | | 03099-20-1071016 | D | left | 10 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,8 | 15 | 35 |  | | 18.62 € | | 03099-20-10708201 | D | left | 8 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,3 | 20 | 60 |  | | 21.26 € | | 03099-20-10710201 | D | left | 10 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,8 | 20 | 60 |  | | 21.26 € | | 03099-20-10712201 | D | left | 12 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 3 | 20 | 60 |  | | 21.26 € | | 03099-20-2050410 | B | right | 4 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1 | 8 | 14 |  | | 14.70 € | | 03099-20-2050510 | B | right | 5 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,3 | 8 | 14 |  | | 14.70 € | | 03099-20-2050610 | B | right | 6 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,8 | 8 | 14 |  | | 14.70 € | | 03099-20-2050512 | B | right | 5 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,3 | 8 | 15 |  | | 14.92 € | | 03099-20-2050612 | B | right | 6 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,8 | 8 | 15 |  | | 14.92 € | | 03099-20-2050812 | B | right | 8 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 2,3 | 8 | 15 |  | | 14.92 € | | 03099-20-2050616 | B | right | 6 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 1,8 | 15 | 35 |  | | 17.91 € | | 03099-20-2050816 | B | right | 8 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,3 | 15 | 35 |  | | 17.91 € | | 03099-20-2051016 | B | right | 10 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,8 | 15 | 35 |  | | 17.91 € | | 03099-20-20508201 | B | right | 8 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,3 | 20 | 60 |  | | 20.64 € | | 03099-20-20510201 | B | right | 10 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,8 | 20 | 60 |  | | 20.64 € | | 03099-20-20512201 | B | right | 12 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 3 | 20 | 60 |  | | 20.64 € | | 03099-20-2070410 | D | right | 4 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1 | 8 | 14 |  | | 15.26 € | | 03099-20-2070510 | D | right | 5 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,3 | 8 | 14 |  | | 15.26 € | | 03099-20-2070610 | D | right | 6 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,8 | 8 | 14 |  | | 15.26 € | | 03099-20-2070512 | D | right | 5 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,3 | 8 | 15 |  | | 15.57 € | | 03099-20-2070612 | D | right | 6 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,8 | 8 | 15 |  | | 15.57 € | | 03099-20-2070812 | D | right | 8 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 2,3 | 8 | 15 |  | | 15.57 € | | 03099-20-2070616 | D | right | 6 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 1,8 | 15 | 35 |  | | 18.62 € | | 03099-20-2070816 | D | right | 8 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,3 | 15 | 35 |  | | 18.62 € | | 03099-20-2071016 | D | right | 10 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,8 | 15 | 35 |  | | 18.62 € | | 03099-20-20708201 | D | right | 8 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,3 | 20 | 60 |  | | 21.26 € | | 03099-20-20710201 | D | right | 10 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,8 | 20 | 60 |  | | 21.26 € | | 03099-20-20712201 | D | right | 12 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 3 | 20 | 60 |  | | 21.26 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|