|
|
03099-20_ACCam action indexing plunger with stop, Form A and C |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel grade 5.8.Version:Black oxidised. Pin hardened and ground.Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin. A notch ensures that the handle remains in this position. A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted. Selecting which side the stop is on defines the rotation direction of the plunger.Drawing reference:1) Stop, left 2) Stop, right DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Version 2 | D | D1 | D2 | L | L1 | L3 | B | B1 | H | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03099-20-1040410 | A | left | 4 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1 | 8 | 14 |  | | 14.56 € | | 03099-20-1040510 | A | left | 5 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1,3 | 8 | 14 |  | | 14.56 € | | 03099-20-1040610 | A | left | 6 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1,8 | 8 | 14 |  | | 14.56 € | | 03099-20-1040512 | A | left | 5 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 1,3 | 8 | 15 |  | | 14.77 € | | 03099-20-1040612 | A | left | 6 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 1,8 | 8 | 15 |  | | 14.77 € | | 03099-20-1040812 | A | left | 8 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 2,3 | 8 | 15 |  | | 14.77 € | | 03099-20-1040616 | A | left | 6 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 1,8 | 15 | 35 |  | | 17.76 € | | 03099-20-1040816 | A | left | 8 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 2,3 | 15 | 35 |  | | 17.76 € | | 03099-20-1041016 | A | left | 10 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 2,8 | 15 | 35 |  | | 17.76 € | | 03099-20-10408201 | A | left | 8 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 2,3 | 20 | 60 |  | | 19.70 € | | 03099-20-10410201 | A | left | 10 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 2,8 | 20 | 60 |  | | 19.70 € | | 03099-20-10412201 | A | left | 12 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 3 | 20 | 60 |  | | 19.70 € | | 03099-20-1060410 | C | left | 4 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1 | 8 | 14 |  | | 15.12 € | | 03099-20-1060510 | C | left | 5 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1,3 | 8 | 14 |  | | 15.12 € | | 03099-20-1060610 | C | left | 6 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1,8 | 8 | 14 |  | | 15.12 € | | 03099-20-1060512 | C | left | 5 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 1,3 | 8 | 15 |  | | 15.46 € | | 03099-20-1060612 | C | left | 6 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 1,8 | 8 | 15 |  | | 15.46 € | | 03099-20-1060812 | C | left | 8 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 2,3 | 8 | 15 |  | | 15.46 € | | 03099-20-1060616 | C | left | 6 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 1,8 | 15 | 35 |  | | 18.47 € | | 03099-20-1060816 | C | left | 8 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 2,3 | 15 | 35 |  | | 18.47 € | | 03099-20-1061016 | C | left | 10 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 2,8 | 15 | 35 |  | | 18.47 € | | 03099-20-10608201 | C | left | 8 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 2,3 | 20 | 60 |  | | 20.93 € | | 03099-20-10610201 | C | left | 10 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 2,8 | 20 | 60 |  | | 20.93 € | | 03099-20-10612201 | C | left | 12 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 3 | 20 | 60 |  | | 20.93 € | | 03099-20-2040410 | A | right | 4 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1 | 8 | 14 |  | | 14.56 € | | 03099-20-2040510 | A | right | 5 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1,3 | 8 | 14 |  | | 14.56 € | | 03099-20-2040610 | A | right | 6 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1,8 | 8 | 14 |  | | 14.56 € | | 03099-20-2040512 | A | right | 5 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 1,3 | 8 | 15 |  | | 14.77 € | | 03099-20-2040612 | A | right | 6 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 1,8 | 8 | 15 |  | | 14.77 € | | 03099-20-2040812 | A | right | 8 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 2,3 | 8 | 15 |  | | 14.77 € | | 03099-20-2040616 | A | right | 6 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 1,8 | 15 | 35 |  | | 17.76 € | | 03099-20-2040816 | A | right | 8 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 2,3 | 15 | 35 |  | | 17.76 € | | 03099-20-2041016 | A | right | 10 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 2,8 | 15 | 35 |  | | 17.76 € | | 03099-20-20408201 | A | right | 8 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 2,3 | 20 | 60 |  | | 19.70 € | | 03099-20-20410201 | A | right | 10 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 2,8 | 20 | 60 |  | | 19.70 € | | 03099-20-20412201 | A | right | 12 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 3 | 20 | 60 |  | | 19.70 € | | 03099-20-2060410 | C | right | 4 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1 | 8 | 14 |  | | 15.12 € | | 03099-20-2060510 | C | right | 5 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1,3 | 8 | 14 |  | | 15.12 € | | 03099-20-2060610 | C | right | 6 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1,8 | 8 | 14 |  | | 15.12 € | | 03099-20-2060512 | C | right | 5 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 1,3 | 8 | 15 |  | | 15.46 € | | 03099-20-2060612 | C | right | 6 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 1,8 | 8 | 15 |  | | 15.46 € | | 03099-20-2060812 | C | right | 8 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 2,3 | 8 | 15 |  | | 15.46 € | | 03099-20-2060616 | C | right | 6 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 1,8 | 15 | 35 |  | | 18.47 € | | 03099-20-2060816 | C | right | 8 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 2,3 | 15 | 35 |  | | 18.47 € | | 03099-20-2061016 | C | right | 10 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 2,8 | 15 | 35 |  | | 18.47 € | | 03099-20-20608201 | C | right | 8 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 2,3 | 20 | 60 |  | | 20.93 € | | 03099-20-20610201 | C | right | 10 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 2,8 | 20 | 60 |  | | 20.93 € | | 03099-20-20612201 | C | right | 12 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 3 | 20 | 60 |  | | 20.93 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|