|
|
03099-11_DCam-action indexing plungers, stainless steel, Form D, with grip... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.4308.
Threaded sleeve and indexing pin 1.4305.
Spring 1.4310.
Grip cap thermoplast PA.Version:Threaded sleeve and grip bright. Indexing pin ground and left bright. Spring bright. Grip cap in various colours: -black grey RAL 7021 -pure orange RAL 2004 -colza yellow RAL 1021 -traffic red RAL 3020 -signal green RAL 6032 -traffic blue RAL 5017 -light grey RAL 7035Advantages:Turning the grip through 180° retracts the pin. Optionally available with coloured plastic grip caps. Mounted via the external thread.On request:Special versions. Accessory:Mounting bracket 03099. Positioning bushes 03099-50, 03099-60, 03099-61. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Component colour | D | D1 | D2 | L | L1 | L3 | B | B1 | H | SW | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03099-11-1070410 | D | black grey RAL 7021 | 4 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1 | 8 | 14 |  | | 16.19 € | | 03099-11-10704101 | D | black grey RAL 7021 | 4 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1 | 8 | 14 |  | | 16.19 € | | 03099-11-1070510 | D | black grey RAL 7021 | 5 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,3 | 8 | 14 |  | | 16.19 € | | 03099-11-10705101 | D | black grey RAL 7021 | 5 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,3 | 8 | 14 |  | | 16.19 € | | 03099-11-1070610 | D | black grey RAL 7021 | 6 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,8 | 8 | 14 |  | | 16.19 € | | 03099-11-10706101 | D | black grey RAL 7021 | 6 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,8 | 8 | 14 |  | | 16.19 € | | 03099-11-1070512 | D | black grey RAL 7021 | 5 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,3 | 8 | 15 |  | | 17.78 € | | 03099-11-10705121 | D | black grey RAL 7021 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,3 | 8 | 15 |  | | 17.78 € | | 03099-11-1070612 | D | black grey RAL 7021 | 6 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,8 | 8 | 15 |  | | 17.78 € | | 03099-11-10706121 | D | black grey RAL 7021 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,8 | 8 | 15 |  | | 17.78 € | | 03099-11-1070812 | D | black grey RAL 7021 | 8 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 2,3 | 8 | 15 |  | | 17.78 € | | 03099-11-10708121 | D | black grey RAL 7021 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 2,3 | 8 | 15 |  | | 17.78 € | | 03099-11-1070616 | D | black grey RAL 7021 | 6 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 1,8 | 15 | 35 |  | | 19.87 € | | 03099-11-10706161 | D | black grey RAL 7021 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 1,8 | 15 | 35 |  | | 19.87 € | | 03099-11-1070816 | D | black grey RAL 7021 | 8 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,3 | 15 | 35 |  | | 19.87 € | | 03099-11-10708161 | D | black grey RAL 7021 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,3 | 15 | 35 |  | | 19.87 € | | 03099-11-1071016 | D | black grey RAL 7021 | 10 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,8 | 15 | 35 |  | | 19.87 € | | 03099-11-10710161 | D | black grey RAL 7021 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,8 | 15 | 35 |  | | 19.87 € | | 03099-11-1070820 | D | black grey RAL 7021 | 8 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,3 | 20 | 60 |  | | 24.53 € | | 03099-11-10708201 | D | black grey RAL 7021 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,3 | 20 | 60 |  | | 24.53 € | | 03099-11-1071020 | D | black grey RAL 7021 | 10 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,8 | 20 | 60 |  | | 24.53 € | | 03099-11-10710201 | D | black grey RAL 7021 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,8 | 20 | 60 |  | | 24.53 € | | 03099-11-1071220 | D | black grey RAL 7021 | 12 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 3 | 20 | 60 |  | | 24.53 € | | 03099-11-10712201 | D | black grey RAL 7021 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 3 | 20 | 60 |  | | 24.53 € | | 03099-11-10704102 | D | orange RAL 2004 | 4 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1 | 8 | 14 |  | | 16.19 € | | 03099-11-107041012 | D | orange RAL 2004 | 4 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1 | 8 | 14 |  | | 16.19 € | | 03099-11-10705102 | D | orange RAL 2004 | 5 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,3 | 8 | 14 |  | | 16.19 € | | 03099-11-107051012 | D | orange RAL 2004 | 5 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,3 | 8 | 14 |  | | 16.19 € | | 03099-11-10706102 | D | orange RAL 2004 | 6 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,8 | 8 | 14 |  | | 16.19 € | | 03099-11-107061012 | D | orange RAL 2004 | 6 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,8 | 8 | 14 |  | | 16.19 € | | 03099-11-10705122 | D | orange RAL 2004 | 5 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,3 | 8 | 15 |  | | 17.78 € | | 03099-11-107051212 | D | orange RAL 2004 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,3 | 8 | 15 |  | | 17.78 € | | 03099-11-10706122 | D | orange RAL 2004 | 6 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,8 | 8 | 15 |  | | 17.78 € | | 03099-11-107061212 | D | orange RAL 2004 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,8 | 8 | 15 |  | | 17.78 € | | 03099-11-10708122 | D | orange RAL 2004 | 8 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 2,3 | 8 | 15 |  | | 17.78 € | | 03099-11-107081212 | D | orange RAL 2004 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 2,3 | 8 | 15 |  | | 17.78 € | | 03099-11-10706162 | D | orange RAL 2004 | 6 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 1,8 | 15 | 35 |  | | 19.87 € | | 03099-11-107061612 | D | orange RAL 2004 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 1,8 | 15 | 35 |  | | 19.87 € | | 03099-11-10708162 | D | orange RAL 2004 | 8 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,3 | 15 | 35 |  | | 19.87 € | | 03099-11-107081612 | D | orange RAL 2004 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,3 | 15 | 35 |  | | 19.87 € | | 03099-11-10710162 | D | orange RAL 2004 | 10 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,8 | 15 | 35 |  | | 19.87 € | | 03099-11-107101612 | D | orange RAL 2004 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,8 | 15 | 35 |  | | 19.87 € | | 03099-11-10708202 | D | orange RAL 2004 | 8 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,3 | 20 | 60 |  | | 24.53 € | | 03099-11-107082012 | D | orange RAL 2004 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,3 | 20 | 60 |  | | 24.53 € | | 03099-11-10710202 | D | orange RAL 2004 | 10 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,8 | 20 | 60 |  | | 24.53 € | | 03099-11-107102012 | D | orange RAL 2004 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,8 | 20 | 60 |  | | 24.53 € | | 03099-11-10712202 | D | orange RAL 2004 | 12 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 3 | 20 | 60 |  | | 24.53 € | | 03099-11-107122012 | D | orange RAL 2004 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 3 | 20 | 60 |  | | 24.53 € | | 03099-11-107041016 | D | colza yellow RAL 1021 | 4 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1 | 8 | 14 |  | | 16.19 € | | 03099-11-1070410116 | D | colza yellow RAL 1021 | 4 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1 | 8 | 14 |  | | 16.19 € | | 03099-11-107051016 | D | colza yellow RAL 1021 | 5 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,3 | 8 | 14 |  | | 16.19 € | | 03099-11-1070510116 | D | colza yellow RAL 1021 | 5 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,3 | 8 | 14 |  | | 16.19 € | | 03099-11-107061016 | D | colza yellow RAL 1021 | 6 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,8 | 8 | 14 |  | | 16.19 € | | 03099-11-1070610116 | D | colza yellow RAL 1021 | 6 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,8 | 8 | 14 |  | | 16.19 € | | 03099-11-107051216 | D | colza yellow RAL 1021 | 5 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,3 | 8 | 15 |  | | 17.78 € | | 03099-11-1070512116 | D | colza yellow RAL 1021 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,3 | 8 | 15 |  | | 17.78 € | | 03099-11-107061216 | D | colza yellow RAL 1021 | 6 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,8 | 8 | 15 |  | | 17.78 € | | 03099-11-1070612116 | D | colza yellow RAL 1021 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,8 | 8 | 15 |  | | 17.78 € | | 03099-11-107081216 | D | colza yellow RAL 1021 | 8 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 2,3 | 8 | 15 |  | | 17.78 € | | 03099-11-1070812116 | D | colza yellow RAL 1021 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 2,3 | 8 | 15 |  | | 17.78 € | | 03099-11-107061616 | D | colza yellow RAL 1021 | 6 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 1,8 | 15 | 35 |  | | 19.87 € | | 03099-11-1070616116 | D | colza yellow RAL 1021 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 1,8 | 15 | 35 |  | | 19.87 € | | 03099-11-107081616 | D | colza yellow RAL 1021 | 8 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,3 | 15 | 35 |  | | 19.87 € | | 03099-11-1070816116 | D | colza yellow RAL 1021 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,3 | 15 | 35 |  | | 19.87 € | | 03099-11-107101616 | D | colza yellow RAL 1021 | 10 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,8 | 15 | 35 |  | | 19.87 € | | 03099-11-1071016116 | D | colza yellow RAL 1021 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,8 | 15 | 35 |  | | 19.87 € | | 03099-11-107082016 | D | colza yellow RAL 1021 | 8 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,3 | 20 | 60 |  | | 24.53 € | | 03099-11-1070820116 | D | colza yellow RAL 1021 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,3 | 20 | 60 |  | | 24.53 € | | 03099-11-107102016 | D | colza yellow RAL 1021 | 10 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,8 | 20 | 60 |  | | 24.53 € | | 03099-11-1071020116 | D | colza yellow RAL 1021 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,8 | 20 | 60 |  | | 24.53 € | | 03099-11-107122016 | D | colza yellow RAL 1021 | 12 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 3 | 20 | 60 |  | | 24.53 € | | 03099-11-1071220116 | D | colza yellow RAL 1021 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 3 | 20 | 60 |  | | 24.53 € | | 03099-11-107041084 | D | traffic red RAL 3020 | 4 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1 | 8 | 14 |  | | 16.19 € | | 03099-11-1070410184 | D | traffic red RAL 3020 | 4 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1 | 8 | 14 |  | | 16.19 € | | 03099-11-107051084 | D | traffic red RAL 3020 | 5 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,3 | 8 | 14 |  | | 16.19 € | | 03099-11-1070510184 | D | traffic red RAL 3020 | 5 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,3 | 8 | 14 |  | | 16.19 € | | 03099-11-107061084 | D | traffic red RAL 3020 | 6 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,8 | 8 | 14 |  | | 16.19 € | | 03099-11-1070610184 | D | traffic red RAL 3020 | 6 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,8 | 8 | 14 |  | | 16.19 € | | 03099-11-107051284 | D | traffic red RAL 3020 | 5 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,3 | 8 | 15 |  | | 17.78 € | | 03099-11-1070512184 | D | traffic red RAL 3020 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,3 | 8 | 15 |  | | 17.78 € | | 03099-11-107061284 | D | traffic red RAL 3020 | 6 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,8 | 8 | 15 |  | | 17.78 € | | 03099-11-1070612184 | D | traffic red RAL 3020 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,8 | 8 | 15 |  | | 17.78 € | | 03099-11-107081284 | D | traffic red RAL 3020 | 8 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 2,3 | 8 | 15 |  | | 17.78 € | | 03099-11-1070812184 | D | traffic red RAL 3020 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 2,3 | 8 | 15 |  | | 17.78 € | | 03099-11-107061684 | D | traffic red RAL 3020 | 6 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 1,8 | 15 | 35 |  | | 19.87 € | | 03099-11-1070616184 | D | traffic red RAL 3020 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 1,8 | 15 | 35 |  | | 19.87 € | | 03099-11-107081684 | D | traffic red RAL 3020 | 8 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,3 | 15 | 35 |  | | 19.87 € | | 03099-11-1070816184 | D | traffic red RAL 3020 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,3 | 15 | 35 |  | | 19.87 € | | 03099-11-107101684 | D | traffic red RAL 3020 | 10 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,8 | 15 | 35 |  | | 19.87 € | | 03099-11-1071016184 | D | traffic red RAL 3020 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,8 | 15 | 35 |  | | 19.87 € | | 03099-11-107082084 | D | traffic red RAL 3020 | 8 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,3 | 20 | 60 |  | | 24.53 € | | 03099-11-1070820184 | D | traffic red RAL 3020 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,3 | 20 | 60 |  | | 24.53 € | | 03099-11-107102084 | D | traffic red RAL 3020 | 10 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,8 | 20 | 60 |  | | 24.53 € | | 03099-11-1071020184 | D | traffic red RAL 3020 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,8 | 20 | 60 |  | | 24.53 € | | 03099-11-107122084 | D | traffic red RAL 3020 | 12 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 3 | 20 | 60 |  | | 24.53 € | | 03099-11-1071220184 | D | traffic red RAL 3020 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 3 | 20 | 60 |  | | 24.53 € | | 03099-11-107041086 | D | signal green RAL 6032 | 4 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1 | 8 | 14 |  | | 16.19 € | | 03099-11-1070410186 | D | signal green RAL 6032 | 4 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1 | 8 | 14 |  | | 16.19 € | | 03099-11-107051086 | D | signal green RAL 6032 | 5 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,3 | 8 | 14 |  | | 16.19 € | | 03099-11-1070510186 | D | signal green RAL 6032 | 5 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,3 | 8 | 14 |  | | 16.19 € | | 03099-11-107061086 | D | signal green RAL 6032 | 6 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,8 | 8 | 14 |  | | 16.19 € | | 03099-11-1070610186 | D | signal green RAL 6032 | 6 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,8 | 8 | 14 |  | | 16.19 € | | 03099-11-107051286 | D | signal green RAL 6032 | 5 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,3 | 8 | 15 |  | | 17.78 € | | 03099-11-1070512186 | D | signal green RAL 6032 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,3 | 8 | 15 |  | | 17.78 € | | 03099-11-107061286 | D | signal green RAL 6032 | 6 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,8 | 8 | 15 |  | | 17.78 € | | 03099-11-1070612186 | D | signal green RAL 6032 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,8 | 8 | 15 |  | | 17.78 € | | 03099-11-107081286 | D | signal green RAL 6032 | 8 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 2,3 | 8 | 15 |  | | 17.78 € | | 03099-11-1070812186 | D | signal green RAL 6032 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 2,3 | 8 | 15 |  | | 17.78 € | | 03099-11-107061686 | D | signal green RAL 6032 | 6 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 1,8 | 15 | 35 |  | | 19.87 € | | 03099-11-1070616186 | D | signal green RAL 6032 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 1,8 | 15 | 35 |  | | 19.87 € | | 03099-11-107081686 | D | signal green RAL 6032 | 8 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,3 | 15 | 35 |  | | 19.87 € | | 03099-11-1070816186 | D | signal green RAL 6032 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,3 | 15 | 35 |  | | 19.87 € | | 03099-11-107101686 | D | signal green RAL 6032 | 10 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,8 | 15 | 35 |  | | 19.87 € | | 03099-11-1071016186 | D | signal green RAL 6032 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,8 | 15 | 35 |  | | 19.87 € | | 03099-11-107082086 | D | signal green RAL 6032 | 8 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,3 | 20 | 60 |  | | 24.53 € | | 03099-11-1070820186 | D | signal green RAL 6032 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,3 | 20 | 60 |  | | 24.53 € | | 03099-11-107102086 | D | signal green RAL 6032 | 10 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,8 | 20 | 60 |  | | 24.53 € | | 03099-11-1071020186 | D | signal green RAL 6032 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,8 | 20 | 60 |  | | 24.53 € | | 03099-11-107122086 | D | signal green RAL 6032 | 12 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 3 | 20 | 60 |  | | 24.53 € | | 03099-11-1071220186 | D | signal green RAL 6032 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 3 | 20 | 60 |  | | 24.53 € | | 03099-11-107041087 | D | traffic blue RAL 5017 | 4 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1 | 8 | 14 |  | | 16.19 € | | 03099-11-1070410187 | D | traffic blue RAL 5017 | 4 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1 | 8 | 14 |  | | 16.19 € | | 03099-11-107051087 | D | traffic blue RAL 5017 | 5 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,3 | 8 | 14 |  | | 16.19 € | | 03099-11-1070510187 | D | traffic blue RAL 5017 | 5 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,3 | 8 | 14 |  | | 16.19 € | | 03099-11-107061087 | D | traffic blue RAL 5017 | 6 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,8 | 8 | 14 |  | | 16.19 € | | 03099-11-1070610187 | D | traffic blue RAL 5017 | 6 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,8 | 8 | 14 |  | | 16.19 € | | 03099-11-107051287 | D | traffic blue RAL 5017 | 5 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,3 | 8 | 15 |  | | 17.78 € | | 03099-11-1070512187 | D | traffic blue RAL 5017 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,3 | 8 | 15 |  | | 17.78 € | | 03099-11-107061287 | D | traffic blue RAL 5017 | 6 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,8 | 8 | 15 |  | | 17.78 € | | 03099-11-1070612187 | D | traffic blue RAL 5017 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,8 | 8 | 15 |  | | 17.78 € | | 03099-11-107081287 | D | traffic blue RAL 5017 | 8 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 2,3 | 8 | 15 |  | | 17.78 € | | 03099-11-1070812187 | D | traffic blue RAL 5017 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 2,3 | 8 | 15 |  | | 17.78 € | | 03099-11-107061687 | D | traffic blue RAL 5017 | 6 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 1,8 | 15 | 35 |  | | 19.87 € | | 03099-11-1070616187 | D | traffic blue RAL 5017 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 1,8 | 15 | 35 |  | | 19.87 € | | 03099-11-107081687 | D | traffic blue RAL 5017 | 8 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,3 | 15 | 35 |  | | 19.87 € | | 03099-11-1070816187 | D | traffic blue RAL 5017 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,3 | 15 | 35 |  | | 19.87 € | | 03099-11-107101687 | D | traffic blue RAL 5017 | 10 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,8 | 15 | 35 |  | | 19.87 € | | 03099-11-1071016187 | D | traffic blue RAL 5017 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,8 | 15 | 35 |  | | 19.87 € | | 03099-11-107082087 | D | traffic blue RAL 5017 | 8 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,3 | 20 | 60 |  | | 24.53 € | | 03099-11-1070820187 | D | traffic blue RAL 5017 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,3 | 20 | 60 |  | | 24.53 € | | 03099-11-107102087 | D | traffic blue RAL 5017 | 10 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,8 | 20 | 60 |  | | 24.53 € | | 03099-11-1071020187 | D | traffic blue RAL 5017 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,8 | 20 | 60 |  | | 24.53 € | | 03099-11-107122087 | D | traffic blue RAL 5017 | 12 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 3 | 20 | 60 |  | | 24.53 € | | 03099-11-1071220187 | D | traffic blue RAL 5017 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 3 | 20 | 60 |  | | 24.53 € | | 03099-11-107041088 | D | light grey RAL 7035 | 4 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1 | 8 | 14 |  | | 16.19 € | | 03099-11-1070410188 | D | light grey RAL 7035 | 4 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1 | 8 | 14 |  | | 16.19 € | | 03099-11-107051088 | D | light grey RAL 7035 | 5 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,3 | 8 | 14 |  | | 16.19 € | | 03099-11-1070510188 | D | light grey RAL 7035 | 5 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,3 | 8 | 14 |  | | 16.19 € | | 03099-11-107061088 | D | light grey RAL 7035 | 6 | M10 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,8 | 8 | 14 |  | | 16.19 € | | 03099-11-1070610188 | D | light grey RAL 7035 | 6 | M10x1 | 10 | 39,5 | 26,3 | 20 | 10,9 | 4,9 | 6 | 17 | 1,8 | 8 | 14 |  | | 16.19 € | | 03099-11-107051288 | D | light grey RAL 7035 | 5 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,3 | 8 | 15 |  | | 17.78 € | | 03099-11-1070512188 | D | light grey RAL 7035 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,3 | 8 | 15 |  | | 17.78 € | | 03099-11-107061288 | D | light grey RAL 7035 | 6 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,8 | 8 | 15 |  | | 17.78 € | | 03099-11-1070612188 | D | light grey RAL 7035 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 1,8 | 8 | 15 |  | | 17.78 € | | 03099-11-107081288 | D | light grey RAL 7035 | 8 | M12 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 2,3 | 8 | 15 |  | | 17.78 € | | 03099-11-1070812188 | D | light grey RAL 7035 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 25 | 12,9 | 5,7 | 8 | 19 | 2,3 | 8 | 15 |  | | 17.78 € | | 03099-11-107061688 | D | light grey RAL 7035 | 6 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 1,8 | 15 | 35 |  | | 19.87 € | | 03099-11-1070616188 | D | light grey RAL 7035 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 1,8 | 15 | 35 |  | | 19.87 € | | 03099-11-107081688 | D | light grey RAL 7035 | 8 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,3 | 15 | 35 |  | | 19.87 € | | 03099-11-1070816188 | D | light grey RAL 7035 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,3 | 15 | 35 |  | | 19.87 € | | 03099-11-107101688 | D | light grey RAL 7035 | 10 | M16 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,8 | 15 | 35 |  | | 19.87 € | | 03099-11-1071016188 | D | light grey RAL 7035 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 32 | 16,6 | 7 | 10 | 24 | 2,8 | 15 | 35 |  | | 19.87 € | | 03099-11-107082088 | D | light grey RAL 7035 | 8 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,3 | 20 | 60 |  | | 24.53 € | | 03099-11-1070820188 | D | light grey RAL 7035 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,3 | 20 | 60 |  | | 24.53 € | | 03099-11-107102088 | D | light grey RAL 7035 | 10 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,8 | 20 | 60 |  | | 24.53 € | | 03099-11-1071020188 | D | light grey RAL 7035 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 2,8 | 20 | 60 |  | | 24.53 € | | 03099-11-107122088 | D | light grey RAL 7035 | 12 | M20 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 3 | 20 | 60 |  | | 24.53 € | | 03099-11-1071220188 | D | light grey RAL 7035 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 35 | 20,5 | 8,5 | 12 | 30 | 3 | 20 | 60 |  | | 24.53 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|