norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam-action indexing plungers, stainless steel, Form B, without grip cap, with nut
03099-11_B

Cam-action indexing plungers, stainless steel, Form B, without...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:

Grip 1.4308.
Threaded sleeve and indexing pin 1.4305.
Spring 1.4310.

Version:Threaded sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Advantages:Turning the grip through 180° retracts the pin.
Mounted via the external thread.
On request:Special versions.
Accessory:Mounting bracket 03099.
Positioning bushes 03099-50, 03099-60, 03099-61.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03099-11_B Cam-action indexing plungers, stainless steel, Form B, without grip cap, with nut 203 kB

Drawings

Cam-action indexing plungers, stainless steel, Form B, without grip cap, with nut

Item selection/filter

Order No.FormDD1D2LL1L3BB1HSWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03099-11-1050410B4M101038,52520936171814 15.50 €
03099-11-10504101B4M10x11038,52520936171814 15.50 €
03099-11-1050510B5M101038,52520936171,3814 15.50 €
03099-11-10505101B5M10x11038,52520936171,3814 15.50 €
03099-11-1050610B6M101038,52520936171,8814 15.50 €
03099-11-10506101B6M10x11038,52520936171,8814 15.50 €
03099-11-1050512B5M121247,4302510,83,68191,3815 17.09 €
03099-11-10505121B5M12x1,51247,4302510,83,68191,3815 17.09 €
03099-11-1050612B6M121247,4302510,83,68191,8815 17.09 €
03099-11-10506121B6M12x1,51247,4302510,83,68191,8815 17.09 €
03099-11-1050812B8M121247,4302510,83,68192,3815 17.09 €
03099-11-10508121B8M12x1,51247,4302510,83,68192,3815 17.09 €
03099-11-1050616B6M161661,2403214,44,810241,81535 19.19 €
03099-11-10506161B6M16x1,51661,2403214,44,810241,81535 19.19 €
03099-11-1050816B8M161661,2403214,44,810242,31535 19.19 €
03099-11-10508161B8M16x1,51661,2403214,44,810242,31535 19.19 €
03099-11-1051016B10M161661,2403214,44,810242,81535 19.19 €
03099-11-10510161B10M16x1,51661,2403214,44,810242,81535 19.19 €
03099-11-1050820B8M202071503518612302,32060 23.85 €
03099-11-10508201B8M20x1,52071503518612302,32060 23.85 €
03099-11-1051020B10M202071503518612302,82060 23.85 €
03099-11-10510201B10M20x1,52071503518612302,82060 23.85 €
03099-11-1051220B12M2020715035186123032060 23.85 €
03099-11-10512201B12M20x1,520715035186123032060 23.85 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83