norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Contact faces case-hardened and ground.Note:UNILOCK double clamp modules are particularly suitable for the direct clamping of workpieces. Workpieces with complex geometry can be completely machined on 4 and 5 sides.
UNILOCK double clamp modules can be mounted in any position.
The high clamping forces are generated by the integrated spring package. (the unit clamps while not pressurised). Clamping is released pneumatically.

The following clamping forces are possible with the UNILOCK clampng pin in conjunction with M10, M12, M16 fastening screws:
Clamping force (M10) 35,000 N
Clamping force (M12) 50,000 N
Clamping force (M16) 75,000 N

Supplied with:
1 double clamp module incl. 3x pneumatic connections.
Technical data:Opening pressure: 6 bar, lubricated air
Turbo pressure: 6 bar
Air connection: G 1/8
Repeat accuracy ≤ 0.005 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42782 UNILOCK double clamping module 283 kB

Drawings

UNILOCK double clamping module

Item selection/filter

Order No.

Type

weight
kg
CADAcc.PriceOrder
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83