norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and black oxidised.
Contact faces ground.
Note:The UNIlock clamping pin is suitable for clamping and positioning workpieces and fixtures.
Clamping pins are screwed onto the exchange element and adapted to the various basic modules.

The following retaining forces are possible when the UNIlock clamping pins are used together with M10, M12 or M16 fastening screws:

- Retaining force (M10) 35,000N
- Retaining force (M12) 50,000N
- Retaining force (M16) 75,000N

Other clamping pins in the same system size are available under NLM 42208, 42210 and 42208 with threaded pin.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42208 UNILOCK clamping pin size 80 mm 244 kB

Drawings

UNILOCK clamping pin size 80 mm

Item selection/filter

Order No.FormD

D1D2D3HTSWCADAcc.PriceOrder
42208-140160512A16M1216,510,3510,510 109.02 €
42208-140180512A18M1216,510,3510,510 109.02 €
42208-140220516A22M1618,514,2512,517 87.83 €
42208-140250512A25M1216,510,3510,510 65.32 €
42208-140250516A25M1618,514,2512,517 79.53 €
42208-240160512B16M1216,510,3510,510 144.65 €
42208-240180512B18M1216,510,3510,510 144.65 €
42208-240220516B22M1618,514,2512,517 144.67 €
42208-240250512B25M1216,510,3510,510 81.93 €
42208-240250516B25M1618,514,2512,517 103.37 €
42208-340160512C16M1216,510,3510,510 102.88 €
42208-340180512C18M1216,510,3510,510 102.88 €
42208-340220516C22M1618,514,2512,517 102.87 €
42208-340250512C25M1216,510,3510,510 59.21 €
42208-340250516C25M1618,514,2512,517 71.59 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83