|
|
06273 inchHandwheels DIN 950, aluminium, inch |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handwheel aluminium. Fixed grip aluminium, centre pin black oxidised steel. Revolving grip aluminium, centre pin trivalent blue passivated steel.Version:Wheel rim turned and polished. Note:For the inch series, dimension D2 is in inches, all other dimensions are in mm.On request:Hubs with square socket or powder-coated handwheels. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D1 | D2 | D3≈ | L1 | L3 | No. of spokes | CAD | Acc. | Price | Order |
---|
06273-0080XCN | 80 | 0,312 | 24 | 16 | 29 | 3 |  | | on request | | 06273-0080XCO | 80 | 0,375 | 24 | 16 | 29 | 3 |  | | on request | | 06273-0100XCO | 100 | 0,375 | 26 | 17 | 33 | 3 |  | | on request | | 06273-0100XCP | 100 | .500 | 26 | 17 | 33 | 3 |  | | on request | | 06273-0125XCO | 125 | 0,375 | 28 | 18 | 36 | 3 |  | | on request | | 06273-0125XCP | 125 | 0,5 | 28 | 18 | 36 | 3 |  | | on request | | 06273-0140XCP | 140 | 0,5 | 30 | 19 | 39 | 3 |  | | on request | | 06273-0140XCQ | 140 | 0,625 | 30 | 19 | 39 | 3 |  | | on request | | 06273-0160XCP | 160 | 0,5 | 32 | 20 | 40 | 3 |  | | on request | | 06273-0160XCQ | 160 | 0,625 | 32 | 20 | 40 | 3 |  | | on request | | 06273-0180XCP | 180 | 0,5 | 37 | 22 | 43 | 3 |  | | on request | | 06273-0180XCQ | 180 | 0,625 | 37 | 22 | 43 | 3 |  | | on request | | 06273-0200XCQ | 200 | 0,625 | 38 | 24 | 45 | 3 |  | | on request | | 06273-0200XCR | 200 | 0,75 | 38 | 24 | 45 | 3 |  | | on request | | 06273-0250XCR | 250 | 0,75 | 45 | 28 | 50 | 5 |  | | on request | | 06273-0250XCV | 250 | 0,875 | 45 | 28 | 50 | 5 |  | | on request | | 06273-0315XCV | 315 | 0,875 | 54 | 33 | 56 | 5 |  | | on request | | 06273-0315XCS | 315 | 1 | 54 | 33 | 56 | 5 |  | | on request | | 06273-0400XCS | 400 | 1 | 65 | 38 | 63 | 5 |  | | on request | | 06273-0500XCS | 500 | 1 | 78 | 45 | 72 | 5 |  | | on request | |
|
Order No. | D1 | D2 | D3≈ | L1 | L3 | No. of spokes | fixed grip DIN 39 Form E | CAD | Acc. | Price | Order |
---|
06273-2080XCN | 80 | 0,312 | 24 | 16 | 29 | 3 | ø16 x M6 x 50 |  | | on request | | 06273-2080XCO | 80 | 0,375 | 24 | 16 | 29 | 3 | ø16 x M6 x 50 |  | | on request | | 06273-2100XCO | 100 | 0,375 | 26 | 17 | 33 | 3 | ø16 x M6 x 50 |  | | on request | | 06273-2100XCP | 100 | 0,5 | 26 | 17 | 33 | 3 | ø16 x M6 x 50 |  | | on request | | 06273-2125XCO | 125 | 0,375 | 28 | 18 | 36 | 3 | ø20 x M8 x 64 |  | | on request | | 06273-2125XCP | 125 | 0,5 | 28 | 18 | 36 | 3 | ø20 x M8 x 64 |  | | on request | | 06273-2140XCP | 140 | 0,5 | 30 | 19 | 39 | 3 | ø20 x M8 x 64 |  | | on request | | 06273-2140XCQ | 140 | 0,625 | 30 | 19 | 39 | 3 | ø20 x M8 x 64 |  | | on request | | 06273-2160XCP | 160 | 0,5 | 32 | 20 | 40 | 3 | ø25 x M10 x 80 |  | | on request | | 06273-2160XCQ | 160 | 0,625 | 32 | 20 | 40 | 3 | ø25 x M10 x 80 |  | | on request | | 06273-2180XCP | 180 | 0,5 | 37 | 22 | 43 | 3 | ø25 x M10 x 80 |  | | on request | | 06273-2180XCQ | 180 | 0,625 | 37 | 22 | 43 | 3 | ø25 x M10 x 80 |  | | on request | | 06273-2200XCQ | 200 | 0,625 | 38 | 24 | 45 | 3 | ø25 x M10 x 80 |  | | on request | | 06273-2200XCR | 200 | 0,75 | 38 | 24 | 45 | 3 | ø25 x M10 x 80 |  | | on request | | 06273-2250XCR | 250 | 0,75 | 45 | 28 | 50 | 5 | ø32 x M12 x 100 |  | | on request | | 06273-2250XCV | 250 | 0,875 | 45 | 28 | 50 | 5 | ø32 x M12 x 100 |  | | on request | | 06273-2315XCV | 315 | 0,875 | 54 | 33 | 56 | 5 | ø32 x M12 x 100 |  | | on request | | 06273-2315XCS | 315 | 1 | 53 | 33 | 56 | 5 | ø32 x M12 x 100 |  | | on request | | 06273-2400XCS | 400 | 1 | 65 | 38 | 63 | 5 | ø36 x M16 x 112 |  | | on request | | 06273-2500XCS | 500 | 1 | 78 | 45 | 72 | 5 | ø36 x M16 x 112 |  | | on request | |
|
Order No. | D1 | D2 | D3≈ | L1 | L3 | No. of spokes | revolving grip DIN 98 Form E | CAD | Acc. | Price | Order |
---|
06273-4080XCN | 80 | 0,312 | 24 | 16 | 29 | 3 | ø16 x M6 x 54.5 |  | | on request | | 06273-4080XCO | 80 | 0,375 | 24 | 16 | 29 | 3 | ø16 x M6 x 54.5 |  | | on request | | 06273-4100XCO | 100 | 0,375 | 26 | 17 | 33 | 3 | ø16 x M6 x 54.5 |  | | on request | | 06273-4100XCP | 100 | 0,5 | 26 | 17 | 33 | 3 | ø16 x M6 x 54.5 |  | | on request | | 06273-4125XCO | 125 | 0,375 | 28 | 18 | 36 | 3 | ø20 x M8 x 67 |  | | on request | | 06273-4125XCP | 125 | 0,5 | 28 | 18 | 36 | 3 | ø20 x M8 x 67 |  | | on request | | 06273-4140XCP | 140 | 0,5 | 30 | 19 | 39 | 3 | ø20 x M8 x 67 |  | | on request | | 06273-4140XCQ | 140 | 0,625 | 30 | 19 | 39 | 3 | ø20 x M8 x 67 |  | | on request | | 06273-4160XCP | 160 | 0,5 | 32 | 20 | 40 | 3 | ø25 x M10 x 83 |  | | on request | | 06273-4160XCQ | 160 | 0,625 | 32 | 20 | 40 | 3 | ø25 x M10 x 83 |  | | on request | | 06273-4180XCP | 180 | 0,5 | 37 | 22 | 43 | 3 | ø25 x M10 x 83 |  | | on request | | 06273-4180XCQ | 180 | 0,625 | 37 | 22 | 43 | 3 | ø25 x M10 x 83 |  | | on request | | 06273-4200XCQ | 200 | 0,625 | 38 | 24 | 45 | 3 | ø25 x M10 x 83 |  | | on request | | 06273-4200XCR | 200 | 0,75 | 38 | 24 | 45 | 3 | ø25 x M10 x 83 |  | | on request | | 06273-4250XCR | 250 | 0,75 | 45 | 28 | 50 | 5 | ø32 x M12 x 105,5 |  | | on request | | 06273-4250XCV | 250 | 0,875 | 45 | 28 | 50 | 5 | ø32 x M12 x 105,5 |  | | on request | | 06273-4315XCV | 315 | 0,875 | 53 | 33 | 56 | 5 | ø32 x M12 x 105,5 |  | | on request | | 06273-4315XCS | 315 | 1 | 53 | 33 | 56 | 5 | ø32 x M12 x 105,5 |  | | on request | | 06273-4400XCS | 400 | 1 | 65 | 38 | 63 | 5 | ø36 x M16 x 117 |  | | on request | | 06273-4500XCS | 500 | 1 | 78 | 45 | 72 | 5 | ø36 x M16 x 117 |  | | on request | |
|
Other items in this category |
|
|