norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels 2-spoke plastic, with folding grip, inch
06255 inch

Handwheels 2-spoke plastic, with folding grip, inch

go back

Item description/product images

DescriptionMaterial:Handwheel, reinforced and stabilised polyamide.
Centre caps, polyamide.
Centre bush and tapped insert for cylinder grip, steel.
Version:Handwheel, oil and grease resistant, black (RAL 9011), satin finish.
Centre caps, grey (RAL 7035).
Centre bush and tapeed insert for folding grip, black oxidised.
Note:The H7 tolerance for the bore D2 in the drawing only applies to metric handwheels. For inch handwheels the tolerance is H10.On request:Other cap colours.
Special versions.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06255 inch Handwheels 2-spoke plastic, with folding grip, inch 206 kB

Drawings

Handwheels 2-spoke plastic, with folding grip, inch

Item selection/filter

Order No.Version 1D1

D2D3D4AHLL1L2L3L4CADAcc.PriceOrder
06255-6130XCNreamed hole1290,3123220512911120595253 on request
06255-6130XCOreamed hole1290,3753220512911120595253 on request
06255-6160XCOreamed hole1590,3754025653112624715559 on request
06255-6160XCPreamed hole1590,54025653112624715559 on request
06255-6200XCPreamed hole2000,554,527803316028916969 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83