norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Mushroom knobs with internal thread, inch
06240 inch

Mushroom knobs with internal thread, inch

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.Version:Electropolished.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06240 inch Mushroom knobs with internal thread, inch 152 kB

Drawings

Mushroom knobs with internal thread, inch

Item selection/filter

Order No.

DD1D2HH1TCADAcc.PriceOrder
06240-9AC2-56148146,74 on request
06240-0AD6-321810188,67,5 on request
06240-1AE8-322112211010 on request
06240-1A010-242112211012,5 on request
06240-1A110-322112211012,5 on request
06240-2A21/4-202514251212 on request
06240-3A35/16-183318331616 on request
06240-4A43/8-1640244018,720 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83