norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star Grips steel parts in stainless steel similar to DIN 6336, Style L, inch
06212_L inch

Star Grips steel parts in stainless steel similar to DIN 6336,...

go back

Item description/product images

DescriptionMaterial:

Black thermoplastic, threaded bolt in stainless steel 1.4305.

Version:Threaded pin bright.On request:Other colours or designs, such as company logo.Drawing reference:
Form L: external thread
Special features:
Stainless steel

Drawings

Star Grips steel parts in stainless steel similar to DIN 6336, Style L, inch

Item selection/filter

Order No.FormColour
Cap
DD1D8HH3LCADAcc.PriceOrder
06212-4A1X10Lblack grey RAL 702110-32251216810 on request
06212-4A15X10Llight grey RAL 703510-32251216810 on request
06212-4A16X10Ltraffic red RAL 302010-32251216810 on request
06212-4A17X10Lcolza yellow RAL 102110-32251216810 on request
06212-4A1X20Lblack grey RAL 702110-32251216820 on request
06212-4A15X20Llight grey RAL 703510-32251216820 on request
06212-4A16X20Ltraffic red RAL 302010-32251216820 on request
06212-4A17X20Lcolza yellow RAL 102110-32251216820 on request
06212-4A21X20Lblack grey RAL 70211/4-20251216820 on request
06212-4A215X20Llight grey RAL 70351/4-20251216820 on request
06212-4A216X20Ltraffic red RAL 30201/4-20251216820 on request
06212-4A217X20Lcolza yellow RAL 10211/4-20251216820 on request
06212-4A21X30Lblack grey RAL 70211/4-20251216830 on request
06212-4A215X30Llight grey RAL 70351/4-20251216830 on request
06212-4A216X30Ltraffic red RAL 30201/4-20251216830 on request
06212-4A217X30Lcolza yellow RAL 10211/4-20251216830 on request
06212-4A2X20Lblack grey RAL 70211/4-203214201020 on request
06212-4A25X20Llight grey RAL 70351/4-203214201020 on request
06212-4A26X20Ltraffic red RAL 30201/4-203214201020 on request
06212-4A27X20Lcolza yellow RAL 10211/4-203214201020 on request
06212-4A2X30Lblack grey RAL 70211/4-203214201030 on request
06212-4A25X30Llight grey RAL 70351/4-203214201030 on request
06212-4A26X30Ltraffic red RAL 30201/4-203214201030 on request
06212-4A27X30Lcolza yellow RAL 10211/4-203214201030 on request
06212-4A31X20Lblack grey RAL 70215/16-183214201020 on request
06212-4A315X20Llight grey RAL 70355/16-183214201020 on request
06212-4A316X20Ltraffic red RAL 30205/16-183214201020 on request
06212-4A317X20Lcolza yellow RAL 10215/16-183214201020 on request
06212-4A31X40Lblack grey RAL 70215/16-183214201040 on request
06212-4A315X40Llight grey RAL 70355/16-183214201040 on request
06212-4A316X40Ltraffic red RAL 30205/16-183214201040 on request
06212-4A317X40Lcolza yellow RAL 10215/16-183214201040 on request
06212-4A3X20Lblack grey RAL 70215/16-184018251320 on request
06212-4A35X20Llight grey RAL 70355/16-184018251320 on request
06212-4A36X20Ltraffic red RAL 30205/16-184018251320 on request
06212-4A37X20Lcolza yellow RAL 10215/16-184018251320 on request
06212-4A3X40Lblack grey RAL 70215/16-184018251340 on request
06212-4A35X40Llight grey RAL 70355/16-184018251340 on request
06212-4A36X40Ltraffic red RAL 30205/16-184018251340 on request
06212-4A37X40Lcolza yellow RAL 10215/16-184018251340 on request
06212-4A41X20Lblack grey RAL 70213/8-164018251320 on request
06212-4A415X20Llight grey RAL 70353/8-164018251320 on request
06212-4A416X20Ltraffic red RAL 30203/8-164018251320 on request
06212-4A417X20Lcolza yellow RAL 10213/8-164018251320 on request
06212-4A41X40Lblack grey RAL 70213/8-164018251340 on request
06212-4A415X40Llight grey RAL 70353/8-164018251340 on request
06212-4A416X40Ltraffic red RAL 30203/8-164018251340 on request
06212-4A417X40Lcolza yellow RAL 10213/8-164018251340 on request
06212-4A4X20Lblack grey RAL 70213/8-165022321720 on request
06212-4A45X20Llight grey RAL 70353/8-165022321720 on request
06212-4A46X20Ltraffic red RAL 30203/8-165022321720 on request
06212-4A47X20Lcolza yellow RAL 10213/8-165022321720 on request
06212-4A4X40Lblack grey RAL 70213/8-165022321740 on request
06212-4A45X40Llight grey RAL 70353/8-165022321740 on request
06212-4A46X40Ltraffic red RAL 30203/8-165022321740 on request
06212-4A47X40Lcolza yellow RAL 10213/8-165022321740 on request
06212-4A51X30Lblack grey RAL 70211/2-135022321730 on request
06212-4A515X30Llight grey RAL 70351/2-135022321730 on request
06212-4A516X30Ltraffic red RAL 30201/2-135022321730 on request
06212-4A517X30Lcolza yellow RAL 10211/2-135022321730 on request
06212-4A51X60Lblack grey RAL 70211/2-135022321760 on request
06212-4A515X60Llight grey RAL 70351/2-135022321760 on request
06212-4A516X60Ltraffic red RAL 30201/2-135022321760 on request
06212-4A517X60Lcolza yellow RAL 10211/2-135022321760 on request
06212-4A5X30Lblack grey RAL 70211/2-136326402130on request
06212-4A55X30Llight grey RAL 70351/2-136326402130 on request
06212-4A56X30Ltraffic red RAL 30201/2-136326402130 on request
06212-4A57X30Lcolza yellow RAL 10211/2-136326402130 on request
06212-4A5X60Lblack grey RAL 70211/2-136326402160 on request
06212-4A55X60Llight grey RAL 70351/2-136326402160 on request
06212-4A56X60Ltraffic red RAL 30201/2-136326402160 on request
06212-4A57X60Lcolza yellow RAL 10211/2-136326402160 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83