norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star Grips steel parts in stainless steel similar to DIN 6336, Style K, inch
06212_K inch

Star Grips steel parts in stainless steel similar to DIN 6336,...

go back

Item description/product images

DescriptionMaterial:

Black thermoplastic, bush in stainless steel 1.4305.

Version:Bush bright.On request:Other colours or designs, such as company logo.Drawing reference:
Form K: tapped bush with cap
Special features:
Stainless steel

Drawings

Star Grips steel parts in stainless steel similar to DIN 6336, Style K, inch

Item selection/filter

Order No.Colour
Cap
FormDD1D8HH3TCADAcc.PriceOrder
06212-2AEblack grey RAL 7021K8-32251216810 on request
06212-2AE5light grey RAL 7035K8-32251216810 on request
06212-2AE6traffic red RAL 3020K8-32251216810 on request
06212-2AE7colza yellow RAL 1021K8-32251216810 on request
06212-2A1black grey RAL 7021K10-32251216810 on request
06212-2A15light grey RAL 7035K10-32251216810 on request
06212-2A16traffic red RAL 3020K10-32251216810 on request
06212-2A17colza yellow RAL 1021K10-32251216810 on request
06212-2A21black grey RAL 7021K1/4-20251216810 on request
06212-2A215light grey RAL 7035K1/4-20251216810 on request
06212-2A216traffic red RAL 3020K1/4-20251216810 on request
06212-2A217colza yellow RAL 1021K1/4-20251216810 on request
06212-2A11black grey RAL 7021K10-323214201010 on request
06212-2A115light grey RAL 7035K10-323214201010 on request
06212-2A116traffic red RAL 3020K10-323214201010 on request
06212-2A117colza yellow RAL 1021K10-323214201010 on request
06212-2A2black grey RAL 7021K1/4-203214201010 on request
06212-2A25light grey RAL 7035K1/4-203214201010 on request
06212-2A26traffic red RAL 3020K1/4-203214201010 on request
06212-2A27colza yellow RAL 1021K1/4-203214201010 on request
06212-2A3black grey RAL 7021K5/16-184018251314 on request
06212-2A35light grey RAL 7035K5/16-184018251314 on request
06212-2A36traffic red RAL 3020K5/16-184018251314 on request
06212-2A37colza yellow RAL 1021K5/16-184018251314 on request
06212-2A41black grey RAL 7021K3/8-164018251314 on request
06212-2A415light grey RAL 7035K3/8-164018251314 on request
06212-2A416traffic red RAL 3020K3/8-164018251314 on request
06212-2A417colza yellow RAL 1021K3/8-164018251314 on request
06212-2A31black grey RAL 7021K5/16-185022321714 on request
06212-2A315light grey RAL 7035K5/16-185022321714 on request
06212-2A316traffic red RAL 3020K5/16-185022321714 on request
06212-2A317colza yellow RAL 1021K5/16-185022321714 on request
06212-2A4black grey RAL 7021K3/8-165022321714 on request
06212-2A45light grey RAL 7035K3/8-165022321714 on request
06212-2A46traffic red RAL 3020K3/8-165022321714 on request
06212-2A47colza yellow RAL 1021K3/8-165022321714 on request
06212-2A51black grey RAL 7021K1/2-135022321718 on request
06212-2A515light grey RAL 7035K1/2-135022321718 on request
06212-2A516traffic red RAL 3020K1/2-135022321718 on request
06212-2A517colza yellow RAL 1021K1/2-135022321718 on request
06212-2A42black grey RAL 7021K3/8-166326402114 on request
06212-2A425light grey RAL 7035K3/8-166326402114 on request
06212-2A426traffic red RAL 3020K3/8-166326402114 on request
06212-2A427colza yellow RAL 1021K3/8-166326402114 on request
06212-2A5black grey RAL 7021K1/2-136326402118 on request
06212-2A55light grey RAL 7035K1/2-136326402118 on request
06212-2A56traffic red RAL 3020K1/2-136326402118 on request
06212-2A57colza yellow RAL 1021K1/2-136326402118 on request
06212-2A6black grey RAL 7021K5/8-116326402118 on request
06212-2A65light grey RAL 7035K5/8-116326402118 on request
06212-2A66traffic red RAL 3020K5/8-116326402118 on request
06212-2A67colza yellow RAL 1021K5/8-116326402118 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83