|
|
23715Thrust washers plastic |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:High-performance polymer iglidur® G.Version:grey.Note:Maintenance-free and lubricant-free thrust washers. They take up axial loads by rotational motion. The loading can be either alternating or permanent. Electrically insulating. Resistant to UV radiation.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | D2 | D3 | D4 | H | S | Max. permissible static surface pressure N/mm² | Temperature range | CAD | Acc. | Price | Order |
---|
23715-1050906 | 5 | 9,5 | - | - | 9,5 | 0,3 | 0,6 | 80 | -40 °C to +130 °C |  | | on request | | 23715-1061515 | 6 | 15 | - | - | 15 | 1 | 1,5 | 80 | -40 °C to +130 °C |  | | on request | | 23715-1081810 | 8 | 18 | - | - | 18 | 0,7 | 1 | 80 | -40 °C to +130 °C |  | | on request | | 23715-1101810 | 10 | 18 | - | - | 18 | 0,7 | 1 | 80 | -40 °C to +130 °C |  | | on request | | 23715-1122415 | 12 | 24 | 18 | 1,5 | 24 | 1 | 1,5 | 80 | -40 °C to +130 °C |  | | on request | | 23715-1142015 | 14 | 20 | - | - | 20 | 1 | 1,5 | 80 | -40 °C to +130 °C |  | | on request | | 23715-1152415 | 15 | 24 | 19,5 | 1,5 | 24 | 1 | 1,5 | 80 | -40 °C to +130 °C |  | | on request | | 23715-1163015 | 16 | 30 | 22 | 2 | 30 | 1 | 1,5 | 80 | -40 °C to +130 °C |  | | on request | | 23715-1183215 | 18 | 32 | 25 | 2 | 32 | 1 | 1,5 | 80 | -40 °C to +130 °C |  | | on request | | 23715-1203615 | 20 | 36 | 28 | 3 | 36 | 1 | 1,5 | 80 | -40 °C to +130 °C |  | | on request | | 23715-1223815 | 22 | 38 | 30 | 3 | 38 | 1 | 1,5 | 80 | -40 °C to +130 °C |  | | on request | | 23715-1244215 | 24 | 42 | 33 | 3 | 42 | 1 | 1,5 | 80 | -40 °C to +130 °C |  | | on request | | 23715-1264415 | 26 | 44 | 35 | 3 | 44 | 1 | 1,5 | 80 | -40 °C to +130 °C |  | | on request | | 23715-1284815 | 28 | 48 | 38 | 4 | 48 | 1 | 1,5 | 80 | -40 °C to +130 °C |  | | on request | |
Other items in this category |
|
|