|
|
23500igubal® pillow block bearings |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing igumid® G. Swivel ball iglidur® W300Version:Black.Note:The ability to pivot allows pillow block bearings to compensate for misalignment and possible shaft deflection. They are easy to install and suitable for the accomodation of rotating, oscillating and linear movements. igubal® pillow block bearings are maintenance free and conceived for dry running condition.Assembly:These pillow block bearings are designed for mounting with 2 screws.
The ID tolerance is E10. The matching shaft should have a tolerance of h6 to h9.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | B | B1 | D | D1 | H | H1 | H2 | L | L1 | Max. swivel angle | Max. static tensile stress N short-term | Max. static tensile stress N long-term | Max. static axial pressure stress N | Max. tightening torque for oblong holes Nm | CAD | Acc. | Price | Order |
---|
23500-05 | 26,7 | 8 | 6 | 5 | 3,3 | 14 | 7 | 4 | 34 | 5 | 30° | 700 | 350 | 400 | 0,6 |  | | on request | | 23500-06 | 34,5 | 9 | 7 | 6 | 4,5 | 18 | 10 | 5,5 | 43 | 6 | 29° | 1100 | 550 | 400 | 1,3 |  | | on request | | 23500-08 | 35,5 | 12 | 9 | 8 | 4,5 | 20 | 10 | 6 | 47 | 7 | 25° | 1300 | 650 | 800 | 1,3 |  | | on request | | 23500-10 | 48,5 | 14 | 10,5 | 10 | 5,5 | 26 | 14 | 7,5 | 62 | 8 | 25° | 1500 | 750 | 1100 | 2,5 |  | | on request | | 23500-12 | 49,5 | 16 | 12 | 12 | 5,5 | 28 | 14 | 8,5 | 65 | 9 | 25° | 2200 | 1100 | 1150 | 2,5 |  | | on request | | 23500-14 | 64,4 | 19 | 13,5 | 14 | 6,6 | 34 | 18 | 9,5 | 82 | 11 | 23° | 2400 | 1200 | 1200 | 4,5 |  | | on request | | 23500-16 | 65,4 | 21 | 15 | 16 | 6,6 | 36 | 18 | 10,5 | 86 | 12 | 23° | 3000 | 1500 | 1800 | 4,5 |  | | on request | | 23500-18 | 72 | 23 | 16,5 | 18 | 9 | 42 | 22 | 11,5 | 93 | 13 | 23° | 3500 | 1750 | 1900 | 10,5 |  | | on request | | 23500-20 | 73 | 25 | 18 | 20 | 9 | 44 | 22 | 13 | 98 | 14 | 23° | 4700 | 2350 | 2500 | 10,5 |  | | on request | | 23500-22 | 81 | 28 | 20 | 22 | 9 | 48 | 24 | 14 | 108 | 16 | 22° | 6100 | 3050 | 2700 | 10,5 |  | | on request | | 23500-25 | 94 | 31 | 22 | 25 | 9 | 54 | 27 | 16 | 124 | 17 | 22° | 6600 | 3300 | 3200 | 10,5 |  | | on request | | 23500-30 | 105 | 37 | 25 | 30 | 11 | 64 | 32 | 17 | 139 | 20 | 22° | 8100 | 4050 | 3750 | 21,5 |  | | on request | |
Other items in this category |
|
|