norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black).
On request:DIN ISO 272 spanner sizes.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07170_ST Hexagon head bolts with shaft DIN 931/ISO 4014, steel 207 kB
 Overview of standards for fasteners 687 kB
 Grades 124 kB

Drawings

Hexagon head bolts with shaft DIN 931/ISO 4014, steel

Item selection/filter

Order No.Main
material
GradeSurface finish
body
D

LLs
min.
Lg
max.
EKSWDINISOCADAcc.PriceOrder
07170-03X30steel8.8bright (black)M33015,5186,0125,5DIN 931- on request
07170-03X35steel8.8bright (black)M33520,5236,0125,5DIN 931- on request
07170-03X40steel8.8bright (black)M34025,5286,0125,5DIN 931- on request
07170-04X25steel8.8bright (black)M4257,5117,662,87DIN 931- on request
07170-04X30steel8.8bright (black)M43012,5167,662,87DIN 931- on request
07170-04X35steel8.8bright (black)M43517,5217,662,87DIN 931- on request
07170-04X40steel8.8bright (black)M44022,5267,662,87DIN 931- on request
07170-04X45steel8.8bright (black)M44527,5317,662,87DIN 931- on request
07170-04X50steel8.8bright (black)M45032,5367,662,87DIN 931- on request
07170-05X25steel8.8bright (black)M525598,793,58DIN 931- on request
07170-05X30steel8.8bright (black)M53010148,793,58DIN 931- on request
07170-05X35steel8.8bright (black)M53515198,793,58DIN 931- on request
07170-05X40steel8.8bright (black)M54020248,793,58DIN 931- on request
07170-05X45steel8.8bright (black)M54525298,793,58DIN 931- on request
07170-05X50steel8.8bright (black)M55030348,793,58DIN 931- on request
07170-05X60steel8.8bright (black)M56039448,793,58DIN 931- on request
07170-06X30steel8.8bright (black)M63071211,05410DIN 931- on request
07170-06X35steel8.8bright (black)M635121711,05410DIN 931- on request
07170-06X40steel8.8bright (black)M640172211,05410DIN 931- on request
07170-06X45steel8.8bright (black)M645222711,05410DIN 931- on request
07170-06X50steel8.8bright (black)M650273211,05410DIN 931- on request
07170-06X60steel8.8bright (black)M660374211,05410DIN 931- on request
07170-06X70steel8.8bright (black)M670475211,05410DIN 931- on request
07170-08X35steel8.8bright (black)M8356,751314,385,313DIN 931- on request
07170-08X40steel8.8bright (black)M84011,751814,385,313DIN 931- on request
07170-08X45steel8.8bright (black)M84516,752314,385,313DIN 931- on request
07170-08X50steel8.8bright (black)M85021,752814,385,313DIN 931- on request
07170-08X60steel8.8bright (black)M86031,753814,385,313DIN 931- on request
07170-08X70steel8.8bright (black)M87041,754814,385,313DIN 931- on request
07170-08X80steel8.8bright (black)M88051,755814,385,313DIN 931- on request
07170-10X40steel8.8bright (black)M10406,51418,96,417DIN 931- on request
07170-10X45steel8.8bright (black)M104511,51918,96,417DIN 931- on request
07170-10X50steel8.8bright (black)M105016,52418,96,417DIN 931- on request
07170-10X60steel8.8bright (black)M106026,53418,96,417DIN 931- on request
07170-10X70steel8.8bright (black)M107036,54418,96,417DIN 931- on request
07170-10X80steel8.8bright (black)M108046,55418,96,417DIN 931- on request
07170-10X90steel8.8bright (black)M109056,56418,96,417DIN 931- on request
07170-10X100steel8.8bright (black)M1010066,57418,96,417DIN 931- on request
07170-12X45steel8.8bright (black)M12456,251521,17,519DIN 931- on request
07170-12X50steel8.8bright (black)M125011,252021,17,519DIN 931- on request
07170-12X60steel8.8bright (black)M126021,253021,17,519DIN 931- on request
07170-12X70steel8.8bright (black)M127031,254021,17,519DIN 931- on request
07170-12X80steel8.8bright (black)M128041,255021,17,519DIN 931- on request
07170-12X90steel8.8bright (black)M129051,256021,17,519DIN 931- on request
07170-12X100steel8.8bright (black)M1210061,257021,17,519DIN 931- on request
07170-12X110steel8.8bright (black)M1211071,258021,17,519DIN 931- on request
07170-12X120steel8.8bright (black)M1212081,259021,17,519DIN 931- on request
07170-16X60steel8.8bright (black)M1660122226,751024DIN 931- on request
07170-16X70steel8.8bright (black)M1670223226,751024DIN 931- on request
07170-16X80steel8.8bright (black)M1680324226,751024DIN 931- on request
07170-16X90steel8.8bright (black)M1690425226,751024DIN 931- on request
07170-16X100steel8.8bright (black)M16100526226,751024DIN 931- on request
07170-16X110steel8.8bright (black)M16110627226,751024DIN 931- on request
07170-16X120steel8.8bright (black)M16120728226,751024DIN 931- on request
07170-20X70steel8.8bright (black)M207011,52433,5312,530DIN 931- on request
07170-20X80steel8.8bright (black)M208021,53433,5312,530DIN 931- on request
07170-20X90steel8.8bright (black)M209031,54433,5312,530DIN 931- on request
07170-20X100steel8.8bright (black)M2010041,55433,5312,530DIN 931- on request
07170-20X110steel8.8bright (black)M2011051,56433,5312,530DIN 931- on request
07170-20X120steel8.8bright (black)M2012061,57433,5312,530DIN 931- on request
07170-403X30steel8.8galvanisedM33015,5186,0125,5DIN 931- on request
07170-403X35steel8.8galvanisedM33520,5236,0125,5DIN 931- on request
07170-403X40steel8.8galvanisedM34025,5286,0125,5DIN 931- on request
07170-404X25steel8.8galvanisedM4257,5117,662,87DIN 931- on request
07170-404X30steel8.8galvanisedM43012,5167,662,87DIN 931- on request
07170-404X35steel8.8galvanisedM43517,5217,662,87DIN 931- on request
07170-404X40steel8.8galvanisedM44022,5267,662,87DIN 931- on request
07170-404X45steel8.8galvanisedM44527,5317,662,87DIN 931- on request
07170-404X50steel8.8galvanisedM45032,5367,662,87DIN 931- on request
07170-405X25steel8.8galvanisedM525598,793,58DIN 931- on request
07170-405X30steel8.8galvanisedM53010148,793,58DIN 931- on request
07170-405X35steel8.8galvanisedM53515198,793,58DIN 931- on request
07170-405X40steel8.8galvanisedM54020248,793,58DIN 931- on request
07170-405X45steel8.8galvanisedM54525298,793,58DIN 931- on request
07170-405X50steel8.8galvanisedM55030348,793,58DIN 931- on request
07170-405X60steel8.8galvanisedM56039448,793,58DIN 931- on request
07170-406X30steel8.8galvanisedM63071211,05410DIN 931- on request
07170-406X35steel8.8galvanisedM635121711,05410DIN 931- on request
07170-406X40steel8.8galvanisedM640172211,05410DIN 931- on request
07170-406X45steel8.8galvanisedM645222711,05410DIN 931- on request
07170-406X50steel8.8galvanisedM650273211,05410DIN 931- on request
07170-406X60steel8.8galvanisedM660374211,05410DIN 931- on request
07170-406X70steel8.8galvanisedM670475211,05410DIN 931- on request
07170-408X35steel8.8galvanisedM8356,751314,385,313DIN 931- on request
07170-408X40steel8.8galvanisedM84011,751814,385,313DIN 931- on request
07170-408X45steel8.8galvanisedM84516,752314,385,313DIN 931- on request
07170-408X50steel8.8galvanisedM85021,752814,385,313DIN 931- on request
07170-408X60steel8.8galvanisedM86031,753814,385,313DIN 931- on request
07170-408X70steel8.8galvanisedM87041,754814,385,313DIN 931- on request
07170-408X80steel8.8galvanisedM88051,755814,385,313DIN 931- on request
07170-410X40steel8.8galvanisedM10406,51418,96,417DIN 931- on request
07170-410X45steel8.8galvanisedM104511,51918,96,417DIN 931- on request
07170-410X50steel8.8galvanisedM105016,52418,96,417DIN 931- on request
07170-410X60steel8.8galvanisedM106026,53418,96,417DIN 931- on request
07170-410X70steel8.8galvanisedM107036,54418,96,417DIN 931- on request
07170-410X80steel8.8galvanisedM108046,55418,96,417DIN 931- on request
07170-410X90steel8.8galvanisedM109056,56418,96,417DIN 931- on request
07170-410X100steel8.8galvanisedM1010066,57418,96,417DIN 931- on request
07170-412X45steel8.8galvanisedM12456,251521,17,519DIN 931- on request
07170-412X50steel8.8galvanisedM125011,252021,17,519DIN 931- on request
07170-412X60steel8.8galvanisedM126021,253021,17,519DIN 931- on request
07170-412X70steel8.8galvanisedM127031,254021,17,519DIN 931- on request
07170-412X80steel8.8galvanisedM128041,255021,17,519DIN 931- on request
07170-412X90steel8.8galvanisedM129051,256021,17,519DIN 931- on request
07170-412X100steel8.8galvanisedM1210061,257021,17,519DIN 931- on request
07170-412X110steel8.8galvanisedM1211071,258021,17,519DIN 931- on request
07170-412X120steel8.8galvanisedM1212081,259021,17,519DIN 931- on request
07170-416X60steel8.8galvanisedM1660122226,751024DIN 931- on request
07170-416X70steel8.8galvanisedM1670223226,751024DIN 931- on request
07170-416X80steel8.8galvanisedM1680324226,751024DIN 931- on request
07170-416X90steel8.8galvanisedM1690425226,751024DIN 931- on request
07170-416X100steel8.8galvanisedM16100526226,751024DIN 931- on request
07170-416X110steel8.8galvanisedM16110627226,751024DIN 931- on request
07170-416X120steel8.8galvanisedM16120728226,751024DIN 931- on request
07170-420X70steel8.8galvanisedM207011,52433,5312,530DIN 931- on request
07170-420X80steel8.8galvanisedM208021,53433,5312,530DIN 931- on request
07170-420X90steel8.8galvanisedM209031,54433,5312,530DIN 931- on request
07170-420X100steel8.8galvanisedM2010041,55433,5312,530DIN 931- on request
07170-420X110steel8.8galvanisedM2011051,56433,5312,530DIN 931- on request
07170-420X120steel8.8galvanisedM2012061,57433,5312,530DIN 931- on request
07170-305X25steel10.9bright (black)M525598,793,58DIN 931- on request
07170-305X30steel10.9bright (black)M53010148,793,58DIN 931- on request
07170-305X35steel10.9bright (black)M53515198,793,58DIN 931- on request
07170-305X40steel10.9bright (black)M54020248,793,58DIN 931- on request
07170-305X45steel10.9bright (black)M54525298,793,58DIN 931- on request
07170-305X50steel10.9bright (black)M55030348,793,58DIN 931- on request
07170-305X60steel10.9bright (black)M56039448,793,58DIN 931- on request
07170-306X30steel10.9bright (black)M63071211,05410DIN 931- on request
07170-306X35steel10.9bright (black)M635121711,05410DIN 931- on request
07170-306X40steel10.9bright (black)M640172211,05410DIN 931- on request
07170-306X45steel10.9bright (black)M645222711,05410DIN 931- on request
07170-306X50steel10.9bright (black)M650273211,05410DIN 931- on request
07170-306X60steel10.9bright (black)M660374211,05410DIN 931- on request
07170-306X70steel10.9bright (black)M670475211,05410DIN 931- on request
07170-308X35steel10.9bright (black)M8356,751314,385,313DIN 931- on request
07170-308X40steel10.9bright (black)M84011,751814,385,313DIN 931- on request
07170-308X45steel10.9bright (black)M84516,752314,385,313DIN 931- on request
07170-308X50steel10.9bright (black)M85021,752814,385,313DIN 931- on request
07170-308X60steel10.9bright (black)M86031,753814,385,313DIN 931- on request
07170-308X70steel10.9bright (black)M87041,754814,385,313DIN 931- on request
07170-308X80steel10.9bright (black)M88051,755814,385,313DIN 931- on request
07170-310X40steel10.9bright (black)M10406,51418,96,417DIN 931- on request
07170-310X45steel10.9bright (black)M104511,51918,96,417DIN 931- on request
07170-310X50steel10.9bright (black)M105016,52418,96,417DIN 931- on request
07170-310X60steel10.9bright (black)M106026,53418,96,417DIN 931- on request
07170-310X70steel10.9bright (black)M107036,54418,96,417DIN 931- on request
07170-310X80steel10.9bright (black)M108046,55418,96,417DIN 931- on request
07170-310X90steel10.9bright (black)M109056,56418,96,417DIN 931- on request
07170-310X100steel10.9bright (black)M1010066,57418,96,417DIN 931- on request
07170-312X45steel10.9bright (black)M12456,251521,17,519DIN 931- on request
07170-312X50steel10.9bright (black)M125011,252021,17,519DIN 931- on request
07170-312X60steel10.9bright (black)M126021,253021,17,519DIN 931- on request
07170-312X70steel10.9bright (black)M127031,254021,17,519DIN 931- on request
07170-312X80steel10.9bright (black)M128041,255021,17,519DIN 931- on request
07170-312X90steel10.9bright (black)M129051,256021,17,519DIN 931- on request
07170-312X100steel10.9bright (black)M1210061,257021,17,519DIN 931- on request
07170-312X110steel10.9bright (black)M1211071,258021,17,519DIN 931- on request
07170-312X120steel10.9bright (black)M1212081,259021,17,519DIN 931- on request
07170-316X60steel10.9bright (black)M1660122226,751024DIN 931- on request
07170-316X70steel10.9bright (black)M1670223226,751024DIN 931- on request
07170-316X80steel10.9bright (black)M1680324226,751024DIN 931- on request
07170-316X90steel10.9bright (black)M1690425226,751024DIN 931- on request
07170-316X100steel10.9bright (black)M16100526226,751024DIN 931- on request
07170-316X110steel10.9bright (black)M16110627226,751024DIN 931- on request
07170-316X120steel10.9bright (black)M16120728226,751024DIN 931- on request
07170-320X70steel10.9bright (black)M207011,52433,5312,530DIN 931- on request
07170-320X80steel10.9bright (black)M208021,53433,5312,530DIN 931- on request
07170-320X90steel10.9bright (black)M209031,54433,5312,530DIN 931- on request
07170-320X100steel10.9bright (black)M2010041,55433,5312,530DIN 931- on request
07170-320X110steel10.9bright (black)M2011051,56433,5312,530DIN 931- on request
07170-320X120steel10.9bright (black)M2012061,57433,5312,530DIN 931- on request
07170-506X30steel10.9galvanisedM63071211,05410DIN 931- on request
07170-506X35steel10.9galvanisedM635121711,05410DIN 931- on request
07170-506X40steel10.9galvanisedM640172211,05410DIN 931- on request
07170-506X45steel10.9galvanisedM645222711,05410DIN 931- on request
07170-506X50steel10.9galvanisedM650273211,05410DIN 931- on request
07170-506X60steel10.9galvanisedM660374211,05410DIN 931- on request
07170-506X70steel10.9galvanisedM670475211,05410DIN 931- on request
07170-508X35steel10.9galvanisedM8356,751314,385,313DIN 931- on request
07170-508X40steel10.9galvanisedM84011,751814,385,313DIN 931- on request
07170-508X45steel10.9galvanisedM84516,752314,385,313DIN 931- on request
07170-508X50steel10.9galvanisedM85021,752814,385,313DIN 931- on request
07170-508X60steel10.9galvanisedM86031,753814,385,313DIN 931- on request
07170-508X70steel10.9galvanisedM87041,754814,385,313DIN 931- on request
07170-508X80steel10.9galvanisedM88051,755814,385,313DIN 931- on request
07170-510X40steel10.9galvanisedM10406,51418,96,417DIN 931- on request
07170-510X45steel10.9galvanisedM104511,51918,96,417DIN 931- on request
07170-510X50steel10.9galvanisedM105016,52418,96,417DIN 931- on request
07170-510X60steel10.9galvanisedM106026,53418,96,417DIN 931- on request
07170-510X70steel10.9galvanisedM107036,54418,96,417DIN 931- on request
07170-510X80steel10.9galvanisedM108046,55418,96,417DIN 931- on request
07170-510X90steel10.9galvanisedM109056,56418,96,417DIN 931- on request
07170-510X100steel10.9galvanisedM1010066,57418,96,417DIN 931- on request
07170-512X45steel10.9galvanisedM12456,251521,17,519DIN 931- on request
07170-512X50steel10.9galvanisedM125011,252021,17,519DIN 931- on request
07170-512X60steel10.9galvanisedM126021,253021,17,519DIN 931- on request
07170-512X70steel10.9galvanisedM127031,254021,17,519DIN 931- on request
07170-512X80steel10.9galvanisedM128041,255021,17,519DIN 931- on request
07170-512X90steel10.9galvanisedM129051,256021,17,519DIN 931- on request
07170-512X100steel10.9galvanisedM1210061,257021,17,519DIN 931- on request
07170-512X110steel10.9galvanisedM1211071,258021,17,519DIN 931- on request
07170-512X120steel10.9galvanisedM1212081,259021,17,519DIN 931- on request
07170-516X60steel10.9galvanisedM1660122226,751024DIN 931- on request
07170-516X70steel10.9galvanisedM1670223226,751024DIN 931- on request
07170-516X80steel10.9galvanisedM1680324226,751024DIN 931- on request
07170-516X90steel10.9galvanisedM1690425226,751024DIN 931- on request
07170-516X100steel10.9galvanisedM16100526226,751024DIN 931- on request
07170-516X110steel10.9galvanisedM16110627226,751024DIN 931- on request
07170-516X120steel10.9galvanisedM16120728226,751024DIN 931- on request
07170-520X70steel10.9galvanisedM207011,52433,5312,530DIN 931- on request
07170-520X80steel10.9galvanisedM208021,53433,5312,530DIN 931- on request
07170-520X90steel10.9galvanisedM209031,54433,5312,530DIN 931- on request
07170-520X100steel10.9galvanisedM2010041,55433,5312,530DIN 931- on request
07170-520X110steel10.9galvanisedM2011051,56433,5312,530DIN 931- on request
07170-520X120steel10.9galvanisedM2012061,57433,5312,530DIN 931- on request
07170-210X40steel12.9bright (black)M10406,51418,96,417DIN 931- on request
07170-210X45steel12.9bright (black)M104511,51918,96,417DIN 931- on request
07170-210X50steel12.9bright (black)M105016,52418,96,417DIN 931- on request
07170-210X60steel12.9bright (black)M106026,53418,96,417DIN 931- on request
07170-210X70steel12.9bright (black)M107036,54418,96,417DIN 931- on request
07170-210X80steel12.9bright (black)M108046,55418,96,417DIN 931- on request
07170-210X90steel12.9bright (black)M109056,56418,96,417DIN 931- on request
07170-210X100steel12.9bright (black)M1010066,57418,96,417DIN 931- on request
07170-212X45steel12.9bright (black)M12456,251521,17,519DIN 931- on request
07170-212X50steel12.9bright (black)M125011,252021,17,519DIN 931- on request
07170-212X60steel12.9bright (black)M126021,253021,17,519DIN 931- on request
07170-212X70steel12.9bright (black)M127031,254021,17,519DIN 931- on request
07170-212X80steel12.9bright (black)M128041,255021,17,519DIN 931- on request
07170-212X90steel12.9bright (black)M129051,256021,17,519DIN 931- on request
07170-212X100steel12.9bright (black)M1210061,257021,17,519DIN 931- on request
07170-212X120steel12.9bright (black)M1212081,259021,17,519DIN 931- on request
07170-216X60steel12.9bright (black)M1660122226,751024DIN 931- on request
07170-216X70steel12.9bright (black)M1670223226,751024DIN 931- on request
07170-216X80steel12.9bright (black)M1680324226,751024DIN 931- on request
07170-216X90steel12.9bright (black)M1690425226,751024DIN 931- on request
07170-216X100steel12.9bright (black)M16100526226,751024DIN 931- on request
07170-216X120steel12.9bright (black)M16120728226,751024DIN 931- on request
07170-220X70steel12.9bright (black)M207011,52433,5312,530DIN 931- on request
07170-220X80steel12.9bright (black)M208021,53433,5312,530DIN 931- on request
07170-220X90steel12.9bright (black)M209031,54433,5312,530DIN 931- on request
07170-220X100steel12.9bright (black)M2010041,55433,5312,530DIN 931- on request
07170-220X120steel12.9bright (black)M2012061,57433,5312,530DIN 931- on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83