norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel A2 or stainless steel A4.Version:Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07170_ES Hexagon head bolts with shaft DIN 931/ISO 4014, stainless steel 172 kB
 Overview of standards for fasteners 687 kB
 Grades 124 kB

Drawings

Hexagon head bolts with shaft DIN 931/ISO 4014, stainless steel

Item selection/filter

Order No.Main
material
GradeSurface finish
body
D

LLs
min.
Lg
max.
EKSWDINISOCADAcc.PriceOrder
07170-105X25stainless steel A270brightM525598,793,58DIN 931- on request
07170-105X30stainless steel A270brightM53010148,793,58DIN 931- on request
07170-105X35stainless steel A270brightM53515198,793,58DIN 931- on request
07170-105X40stainless steel A270brightM54020248,793,58DIN 931- on request
07170-105X45stainless steel A270brightM54525298,793,58DIN 931- on request
07170-105X50stainless steel A270brightM55030348,793,58DIN 931- on request
07170-105X60stainless steel A270brightM56039448,793,58DIN 931- on request
07170-106X30stainless steel A270brightM63071211,05410DIN 931- on request
07170-106X35stainless steel A270brightM635121711,05410DIN 931- on request
07170-106X40stainless steel A270brightM640172211,05410DIN 931- on request
07170-106X45stainless steel A270brightM645222711,05410DIN 931- on request
07170-106X50stainless steel A270brightM650273211,05410DIN 931- on request
07170-106X60stainless steel A270brightM660374211,05410DIN 931- on request
07170-106X70stainless steel A270brightM670475211,05410DIN 931- on request
07170-108X35stainless steel A270brightM8356,751314,385,313DIN 931- on request
07170-108X40stainless steel A270brightM84011,751814,385,313DIN 931- on request
07170-108X45stainless steel A270brightM84516,752314,385,313DIN 931- on request
07170-108X50stainless steel A270brightM85021,752814,385,313DIN 931- on request
07170-108X60stainless steel A270brightM86031,753814,385,313DIN 931- on request
07170-108X70stainless steel A270brightM87041,754814,385,313DIN 931- on request
07170-108X80stainless steel A270brightM88051,755814,385,313DIN 931- on request
07170-110X40stainless steel A270brightM10406,51418,96,417DIN 931- on request
07170-110X45stainless steel A270brightM104511,51918,96,417DIN 931- on request
07170-110X50stainless steel A270brightM105016,52418,96,417DIN 931- on request
07170-110X60stainless steel A270brightM106026,53418,96,417DIN 931- on request
07170-110X70stainless steel A270brightM107036,54418,96,417DIN 931- on request
07170-110X80stainless steel A270brightM108046,55418,96,417DIN 931- on request
07170-110X90stainless steel A270brightM109056,56418,96,417DIN 931- on request
07170-110X100stainless steel A270brightM1010066,57418,96,417DIN 931- on request
07170-112X45stainless steel A270brightM12456,251521,17,519DIN 931- on request
07170-112X50stainless steel A270brightM125011,252021,17,519DIN 931- on request
07170-112X60stainless steel A270brightM126021,253021,17,519DIN 931- on request
07170-112X70stainless steel A270brightM127031,254021,17,519DIN 931- on request
07170-112X80stainless steel A270brightM128041,255021,17,519DIN 931- on request
07170-112X90stainless steel A270brightM129051,256021,17,519DIN 931- on request
07170-112X100stainless steel A270brightM1210061,257021,17,519DIN 931- on request
07170-112X110stainless steel A270brightM1211071,258021,17,519DIN 931- on request
07170-112X120stainless steel A270brightM1212081,259021,17,519DIN 931- on request
07170-116X60stainless steel A270brightM1660122226,751024DIN 931- on request
07170-116X70stainless steel A270brightM1670223226,751024DIN 931- on request
07170-116X80stainless steel A270brightM1680324226,751024DIN 931- on request
07170-116X90stainless steel A270brightM1690425226,751024DIN 931- on request
07170-116X100stainless steel A270brightM16100526226,751024DIN 931- on request
07170-116X110stainless steel A270brightM16110627226,751024DIN 931- on request
07170-116X120stainless steel A270brightM16120728226,751024DIN 931- on request
07170-605X30stainless steel A470brightM53010148,793,58DIN 931- on request
07170-605X35stainless steel A470brightM53515198,793,58DIN 931- on request
07170-605X40stainless steel A470brightM54020248,793,58DIN 931- on request
07170-605X45stainless steel A470brightM54525298,793,58DIN 931- on request
07170-605X50stainless steel A470brightM55030348,793,58DIN 931- on request
07170-605X60stainless steel A470brightM56039448,793,58DIN 931- on request
07170-606X30stainless steel A470brightM63071211,05410DIN 931- on request
07170-606X35stainless steel A470brightM635121711,05410DIN 931- on request
07170-606X40stainless steel A470brightM640172211,05410DIN 931- on request
07170-606X45stainless steel A470brightM645222711,05410DIN 931- on request
07170-606X50stainless steel A470brightM650273211,05410DIN 931- on request
07170-606X60stainless steel A470brightM660374211,05410DIN 931- on request
07170-606X70stainless steel A470brightM670475211,05410DIN 931- on request
07170-608X35stainless steel A470brightM8356,751314,385,313DIN 931- on request
07170-608X40stainless steel A470brightM84011,751814,385,313DIN 931- on request
07170-608X45stainless steel A470brightM84516,752314,385,313DIN 931- on request
07170-608X50stainless steel A470brightM85021,752814,385,313DIN 931- on request
07170-608X60stainless steel A470brightM86031,753814,385,313DIN 931- on request
07170-608X70stainless steel A470brightM87041,754814,385,313DIN 931- on request
07170-608X80stainless steel A470brightM88051,755814,385,313DIN 931- on request
07170-610X40stainless steel A470brightM10406,51418,96,417DIN 931- on request
07170-610X45stainless steel A470brightM104511,51918,96,417DIN 931- on request
07170-610X50stainless steel A470brightM105016,52418,96,417DIN 931- on request
07170-610X60stainless steel A470brightM106026,53418,96,417DIN 931- on request
07170-610X70stainless steel A470brightM107036,54418,96,417DIN 931- on request
07170-610X80stainless steel A470brightM108046,55418,96,417DIN 931- on request
07170-610X90stainless steel A470brightM109056,56418,96,417DIN 931- on request
07170-610X100stainless steel A470brightM1010066,57418,96,417DIN 931- on request
07170-612X45stainless steel A470brightM12456,251521,17,519DIN 931- on request
07170-612X50stainless steel A470brightM125011,252021,17,519DIN 931- on request
07170-612X60stainless steel A470brightM126021,253021,17,519DIN 931- on request
07170-612X70stainless steel A470brightM127031,254021,17,519DIN 931- on request
07170-612X80stainless steel A470brightM128041,255021,17,519DIN 931- on request
07170-612X90stainless steel A470brightM129051,256021,17,519DIN 931- on request
07170-612X100stainless steel A470brightM1210061,257021,17,519DIN 931- on request
07170-612X110stainless steel A470brightM1211071,258021,17,519DIN 931- on request
07170-612X120stainless steel A470brightM1212081,259021,17,519DIN 931- on request
07170-616X60stainless steel A470brightM1660122226,751024DIN 931- on request
07170-616X70stainless steel A470brightM1670223226,751024DIN 931- on request
07170-616X80stainless steel A470brightM1680324226,751024DIN 931- on request
07170-616X90stainless steel A470brightM1690425226,751024DIN 931- on request
07170-616X100stainless steel A470brightM16100526226,751024DIN 931- on request
07170-616X110stainless steel A470brightM16110627226,751024DIN 931- on request
07170-616X120stainless steel A470brightM16120728226,751024DIN 931- on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83