norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Taper grips with external thread, Form F
06320_F

Taper grips with external thread, Form F

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Screw electro zinc-plated steel.
Version:High-gloss polished.On request:Other colours.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06320_F Taper grips with external thread, Form F 89 kB

Drawings

Taper grips with external thread, Form F

Item selection/filter

Order No.

FormD

D1D4H2LL1CADAcc.PriceOrder
06320-306FM61715261845 on request
06320-308FM82318381261 on request
06320-310FM102921422071 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83