norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Bush electro zinc-plated steel.
Version:High-gloss polished.Note:The versions 06320-205 and 06320-206 have a brass bush.
The versions 06320-208 and 06320-2081 have copper-plated steel bushes.
On request:Other colours.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06320_E Taper grips with tapped bush, Form E 110 kB

Drawings

Taper grips with tapped bush, Form E

Item selection/filter

Order No.FormDD1D4H2L1TCADAcc.PriceOrder
06320-205EM51715264510 on request
06320-206EM6171526459 on request
06320-208EM82318386114 on request
06320-2081EM82821427114 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83