|
|
06613-11Clamping levers, plastic, with external thread and safety... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Clamping levers with safety function prevent changes in the locking point through accidental opening or closing. In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened. A spring sets the lever automatically into the default position when released. Material:Grip lever and insert made from reinforced thermoplastic. Threaded pin steel.Version:Steel trivalent blue-passivated.Advantages:Protection against accidental opening or closing. Closed grip contour without protruding edges.On request:Special versions.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Size | X | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | L | No. of teeth | CAD | Acc. | Price | Order |
---|
06613-11-1041X10 | black grey RAL 7021 | 1 | M4 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 10 | 12 |  | | on request | | 06613-11-1041X15 | black grey RAL 7021 | 1 | M4 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 15 | 12 |  | | on request | | 06613-11-1041X20 | black grey RAL 7021 | 1 | M4 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 20 | 12 |  | | on request | | 06613-11-1051X10 | black grey RAL 7021 | 1 | M5 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 10 | 12 |  | | on request | | 06613-11-1051X15 | black grey RAL 7021 | 1 | M5 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 15 | 12 |  | | on request | | 06613-11-1051X20 | black grey RAL 7021 | 1 | M5 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 20 | 12 |  | | on request | | 06613-11-1051X25 | black grey RAL 7021 | 1 | M5 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 25 | 12 |  | | on request | | 06613-11-2051X10 | black grey RAL 7021 | 2 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 10 | 12 |  | | on request | | 06613-11-2051X15 | black grey RAL 7021 | 2 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 15 | 12 |  | | on request | | 06613-11-2051X20 | black grey RAL 7021 | 2 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 20 | 12 |  | | on request | | 06613-11-2051X25 | black grey RAL 7021 | 2 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 25 | 12 |  | | on request | | 06613-11-2051X30 | black grey RAL 7021 | 2 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 30 | 12 |  | | on request | | 06613-11-2051X40 | black grey RAL 7021 | 2 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 40 | 12 |  | | on request | | 06613-11-2061X10 | black grey RAL 7021 | 2 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 10 | 12 |  | | on request | | 06613-11-2061X15 | black grey RAL 7021 | 2 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 15 | 12 |  | | on request | | 06613-11-2061X20 | black grey RAL 7021 | 2 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 20 | 12 |  | | on request | | 06613-11-2061X25 | black grey RAL 7021 | 2 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 25 | 12 |  | | on request | | 06613-11-2061X30 | black grey RAL 7021 | 2 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 30 | 12 |  | | on request | | 06613-11-2061X40 | black grey RAL 7021 | 2 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 40 | 12 |  | | on request | | 06613-11-2081X10 | black grey RAL 7021 | 2 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 10 | 12 |  | | on request | | 06613-11-2081X15 | black grey RAL 7021 | 2 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 15 | 12 |  | | on request | | 06613-11-2081X20 | black grey RAL 7021 | 2 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 20 | 12 |  | | on request | | 06613-11-2081X25 | black grey RAL 7021 | 2 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 25 | 12 |  | | on request | | 06613-11-2081X30 | black grey RAL 7021 | 2 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 30 | 12 |  | | on request | | 06613-11-2081X40 | black grey RAL 7021 | 2 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 40 | 12 |  | | on request | | 06613-11-3081X20 | black grey RAL 7021 | 3 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 20 | 12 |  | | on request | | 06613-11-3081X25 | black grey RAL 7021 | 3 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 25 | 12 |  | | on request | | 06613-11-3081X30 | black grey RAL 7021 | 3 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 30 | 12 |  | | on request | | 06613-11-3081X40 | black grey RAL 7021 | 3 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 40 | 12 |  | | on request | | 06613-11-3101X20 | black grey RAL 7021 | 3 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 20 | 12 |  | | on request | | 06613-11-3101X25 | black grey RAL 7021 | 3 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 25 | 12 |  | | on request | | 06613-11-3101X30 | black grey RAL 7021 | 3 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 30 | 12 |  | | on request | | 06613-11-3101X40 | black grey RAL 7021 | 3 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 40 | 12 |  | | on request | | 06613-11-10484X10 | traffic red RAL 3020 | 1 | M4 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 10 | 12 |  | | on request | | 06613-11-10484X15 | traffic red RAL 3020 | 1 | M4 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 15 | 12 |  | | on request | | 06613-11-10484X20 | traffic red RAL 3020 | 1 | M4 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 20 | 12 |  | | on request | | 06613-11-10584X10 | traffic red RAL 3020 | 1 | M5 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 10 | 12 |  | | on request | | 06613-11-10584X15 | traffic red RAL 3020 | 1 | M5 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 15 | 12 |  | | on request | | 06613-11-10584X20 | traffic red RAL 3020 | 1 | M5 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 20 | 12 |  | | on request | | 06613-11-10584X25 | traffic red RAL 3020 | 1 | M5 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 25 | 12 |  | | on request | | 06613-11-20584X10 | traffic red RAL 3020 | 2 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 10 | 12 |  | | on request | | 06613-11-20584X15 | traffic red RAL 3020 | 2 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 15 | 12 |  | | on request | | 06613-11-20584X20 | traffic red RAL 3020 | 2 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 20 | 12 |  | | on request | | 06613-11-20584X25 | traffic red RAL 3020 | 2 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 25 | 12 |  | | on request | | 06613-11-20584X30 | traffic red RAL 3020 | 2 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 30 | 12 |  | | on request | | 06613-11-20584X40 | traffic red RAL 3020 | 2 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 40 | 12 |  | | on request | | 06613-11-20684X10 | traffic red RAL 3020 | 2 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 10 | 12 |  | | on request | | 06613-11-20684X15 | traffic red RAL 3020 | 2 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 15 | 12 |  | | on request | | 06613-11-20684X20 | traffic red RAL 3020 | 2 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 20 | 12 |  | | on request | | 06613-11-20684X25 | traffic red RAL 3020 | 2 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 25 | 12 |  | | on request | | 06613-11-20684X30 | traffic red RAL 3020 | 2 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 30 | 12 |  | | on request | | 06613-11-20684X40 | traffic red RAL 3020 | 2 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 40 | 12 |  | | on request | | 06613-11-20884X10 | traffic red RAL 3020 | 2 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 10 | 12 |  | | on request | | 06613-11-20884X15 | traffic red RAL 3020 | 2 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 15 | 12 |  | | on request | | 06613-11-20884X20 | traffic red RAL 3020 | 2 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 20 | 12 |  | | on request | | 06613-11-20884X25 | traffic red RAL 3020 | 2 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 25 | 12 |  | | on request | | 06613-11-20884X30 | traffic red RAL 3020 | 2 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 30 | 12 |  | | on request | | 06613-11-20884X40 | traffic red RAL 3020 | 2 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 40 | 12 |  | | on request | | 06613-11-30884X20 | traffic red RAL 3020 | 3 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 20 | 12 |  | | on request | | 06613-11-30884X25 | traffic red RAL 3020 | 3 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 25 | 12 |  | | on request | | 06613-11-30884X30 | traffic red RAL 3020 | 3 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 30 | 12 |  | | on request | | 06613-11-30884X40 | traffic red RAL 3020 | 3 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 40 | 12 |  | | on request | | 06613-11-31084X20 | traffic red RAL 3020 | 3 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 20 | 12 |  | | on request | | 06613-11-31084X25 | traffic red RAL 3020 | 3 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 25 | 12 |  | | on request | | 06613-11-31084X30 | traffic red RAL 3020 | 3 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 30 | 12 |  | | on request | | 06613-11-31084X40 | traffic red RAL 3020 | 3 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 40 | 12 |  | | on request | |
Other items in this category |
|
|