|
|
06613-04Clamping levers ECO, plastic with external thread, threaded... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Grip lever and insert made from reinforced thermoplastic. Threaded pin steel.Version:Steel trivalent blue-passivated.Type of operation:When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.On request:Special versions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | X | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | L | No. of teeth | CAD | Acc. | Price | Order |
---|
06613-04-1041X10 | black grey RAL 7021 | M4 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 10 | 12 |  | | on request | | 06613-04-1041X15 | black grey RAL 7021 | M4 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 15 | 12 |  | | on request | | 06613-04-1041X20 | black grey RAL 7021 | M4 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 20 | 12 |  | | on request | | 06613-04-1051X10 | black grey RAL 7021 | M5 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 10 | 12 |  | | on request | | 06613-04-1051X15 | black grey RAL 7021 | M5 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 15 | 12 |  | | on request | | 06613-04-1051X20 | black grey RAL 7021 | M5 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 20 | 12 |  | | on request | | 06613-04-1051X25 | black grey RAL 7021 | M5 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 25 | 12 |  | | on request | | 06613-04-2051X10 | black grey RAL 7021 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 10 | 12 |  | | on request | | 06613-04-2051X15 | black grey RAL 7021 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 15 | 12 |  | | on request | | 06613-04-2051X20 | black grey RAL 7021 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 20 | 12 |  | | on request | | 06613-04-2051X25 | black grey RAL 7021 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 25 | 12 |  | | on request | | 06613-04-2051X30 | black grey RAL 7021 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 30 | 12 |  | | on request | | 06613-04-2051X40 | black grey RAL 7021 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 40 | 12 |  | | on request | | 06613-04-2061X10 | black grey RAL 7021 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 10 | 12 |  | | on request | | 06613-04-2061X15 | black grey RAL 7021 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 15 | 12 |  | | on request | | 06613-04-2061X20 | black grey RAL 7021 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 20 | 12 |  | | on request | | 06613-04-2061X25 | black grey RAL 7021 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 25 | 12 |  | | on request | | 06613-04-2061X30 | black grey RAL 7021 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 30 | 12 |  | | on request | | 06613-04-2061X40 | black grey RAL 7021 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 40 | 12 |  | | on request | | 06613-04-2081X10 | black grey RAL 7021 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 10 | 12 |  | | on request | | 06613-04-2081X15 | black grey RAL 7021 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 15 | 12 |  | | on request | | 06613-04-2081X20 | black grey RAL 7021 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 20 | 12 |  | | on request | | 06613-04-2081X25 | black grey RAL 7021 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 25 | 12 |  | | on request | | 06613-04-2081X30 | black grey RAL 7021 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 30 | 12 |  | | on request | | 06613-04-2081X40 | black grey RAL 7021 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 40 | 12 |  | | on request | | 06613-04-3081X20 | black grey RAL 7021 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 20 | 12 |  | | on request | | 06613-04-3081X25 | black grey RAL 7021 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 25 | 12 |  | | on request | | 06613-04-3081X30 | black grey RAL 7021 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 30 | 12 |  | | on request | | 06613-04-3081X40 | black grey RAL 7021 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 40 | 12 |  | | on request | | 06613-04-3081X50 | black grey RAL 7021 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 50 | 12 |  | | on request | | 06613-04-3081X60 | black grey RAL 7021 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 60 | 12 |  | | on request | | 06613-04-3101X20 | black grey RAL 7021 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 20 | 12 |  | | on request | | 06613-04-3101X25 | black grey RAL 7021 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 25 | 12 |  | | on request | | 06613-04-3101X30 | black grey RAL 7021 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 30 | 12 |  | | on request | | 06613-04-3101X40 | black grey RAL 7021 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 40 | 12 |  | | on request | | 06613-04-3101X50 | black grey RAL 7021 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 50 | 12 |  | | on request | | 06613-04-3101X60 | black grey RAL 7021 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 60 | 12 |  | | on request | | 06613-04-10484X10 | traffic red RAL 3020 | M4 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 10 | 12 |  | | on request | | 06613-04-10484X15 | traffic red RAL 3020 | M4 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 15 | 12 |  | | on request | | 06613-04-10484X20 | traffic red RAL 3020 | M4 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 20 | 12 |  | | on request | | 06613-04-10584X10 | traffic red RAL 3020 | M5 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 10 | 12 |  | | on request | | 06613-04-10584X15 | traffic red RAL 3020 | M5 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 15 | 12 |  | | on request | | 06613-04-10584X20 | traffic red RAL 3020 | M5 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 20 | 12 |  | | on request | | 06613-04-10584X25 | traffic red RAL 3020 | M5 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 25 | 12 |  | | on request | | 06613-04-20584X10 | traffic red RAL 3020 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 10 | 12 |  | | on request | | 06613-04-20584X15 | traffic red RAL 3020 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 15 | 12 |  | | on request | | 06613-04-20584X20 | traffic red RAL 3020 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 20 | 12 |  | | on request | | 06613-04-20584X25 | traffic red RAL 3020 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 25 | 12 |  | | on request | | 06613-04-20584X30 | traffic red RAL 3020 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 30 | 12 |  | | on request | | 06613-04-20584X40 | traffic red RAL 3020 | M5 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 40 | 12 |  | | on request | | 06613-04-20684X10 | traffic red RAL 3020 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 10 | 12 |  | | on request | | 06613-04-20684X15 | traffic red RAL 3020 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 15 | 12 |  | | on request | | 06613-04-20684X20 | traffic red RAL 3020 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 20 | 12 |  | | on request | | 06613-04-20684X25 | traffic red RAL 3020 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 25 | 12 |  | | on request | | 06613-04-20684X30 | traffic red RAL 3020 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 30 | 12 |  | | on request | | 06613-04-20684X40 | traffic red RAL 3020 | M6 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 40 | 12 |  | | on request | | 06613-04-20884X10 | traffic red RAL 3020 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 10 | 12 |  | | on request | | 06613-04-20884X15 | traffic red RAL 3020 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 15 | 12 |  | | on request | | 06613-04-20884X20 | traffic red RAL 3020 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 20 | 12 |  | | on request | | 06613-04-20884X25 | traffic red RAL 3020 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 25 | 12 |  | | on request | | 06613-04-20884X30 | traffic red RAL 3020 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 30 | 12 |  | | on request | | 06613-04-20884X40 | traffic red RAL 3020 | M8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 40 | 12 |  | | on request | | 06613-04-30884X20 | traffic red RAL 3020 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 20 | 12 |  | | on request | | 06613-04-30884X25 | traffic red RAL 3020 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 25 | 12 |  | | on request | | 06613-04-30884X30 | traffic red RAL 3020 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 30 | 12 |  | | on request | | 06613-04-30884X40 | traffic red RAL 3020 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 40 | 12 |  | | on request | | 06613-04-30884X50 | traffic red RAL 3020 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 50 | 12 |  | | on request | | 06613-04-30884X60 | traffic red RAL 3020 | M8 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 60 | 12 |  | | on request | | 06613-04-31084X20 | traffic red RAL 3020 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 20 | 12 |  | | on request | | 06613-04-31084X25 | traffic red RAL 3020 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 25 | 12 |  | | on request | | 06613-04-31084X30 | traffic red RAL 3020 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 30 | 12 |  | | on request | | 06613-04-31084X40 | traffic red RAL 3020 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 40 | 12 |  | | on request | | 06613-04-31084X50 | traffic red RAL 3020 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 50 | 12 |  | | on request | | 06613-04-31084X60 | traffic red RAL 3020 | M10 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 60 | 12 |  | | on request | |
Other items in this category |
|
|