|
|
06613-03Clamping levers ECO, plastic with internal thread, threaded... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Grip lever and insert made from reinforced thermoplastic. Bush brass or steel.Version:Brass bright. Steel trivalent blue-passivated.Type of operation:When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.On request:Special versions. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Component material | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
---|
06613-03-1041 | black grey RAL 7021 | brass | M4 | 6 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 12 |  | | on request | | 06613-03-1051 | black grey RAL 7021 | brass | M5 | 6 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 12 |  | | on request | | 06613-03-2051 | black grey RAL 7021 | brass | M5 | 8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 12 |  | | on request | | 06613-03-2061 | black grey RAL 7021 | brass | M6 | 8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 12 |  | | on request | | 06613-03-2081 | black grey RAL 7021 | brass | M8 | 9 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 12 |  | | on request | | 06613-03-3081 | black grey RAL 7021 | steel | M8 | 12 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 12 |  | | on request | | 06613-03-3101 | black grey RAL 7021 | steel | M10 | 12 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 12 |  | | on request | | 06613-03-10484 | traffic red RAL 3020 | brass | M4 | 6 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 12 |  | | on request | | 06613-03-10584 | traffic red RAL 3020 | brass | M5 | 6 | 10 | 13,2 | 13,8 | 22,7 | 5 | 15,2 | 31,8 | 28,9 | 39,9 | 46,8 | 7,9 | 12 |  | | on request | | 06613-03-20584 | traffic red RAL 3020 | brass | M5 | 8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 12 |  | | on request | | 06613-03-20684 | traffic red RAL 3020 | brass | M6 | 8 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 12 |  | | on request | | 06613-03-20884 | traffic red RAL 3020 | brass | M8 | 9 | 13,5 | 18,8 | 19,5 | 27,4 | 5,5 | 20,7 | 41,9 | 38 | 65,2 | 75 | 10,5 | 12 |  | | on request | | 06613-03-30884 | traffic red RAL 3020 | steel | M8 | 12 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 12 |  | | on request | | 06613-03-31084 | traffic red RAL 3020 | steel | M10 | 12 | 17 | 21,2 | 22,2 | 40 | 10 | 31,4 | 58,1 | 53,3 | 80,3 | 91,3 | 11,7 | 12 |  | | on request | |
Other items in this category |
|
|