|
|
06612_CClamping levers, plastic with external thread and ball, threaded... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle fibreglass reinforced plastic with die-cast zinc toothed ring. Steel parts grade 5.8. Ball, steel.Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece. Where L ≥ 60 mm the thread length is always 60 mm. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Component material | Size | X | D | D1 | D2 | Ball Ø | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06612-31051X20 | C | ball steel | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 19,5 |  | | on request | | 06612-31051X30 | C | ball steel | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 29,5 |  | | on request | | 06612-31051X40 | C | ball steel | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 39,5 |  | | on request | | 06612-31051X50 | C | ball steel | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 49,5 |  | | on request | | 06612-31061X20 | C | ball steel | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 19,3 |  | | on request | | 06612-31061X30 | C | ball steel | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 29,3 |  | | on request | | 06612-31061X40 | C | ball steel | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 39,3 |  | | on request | | 06612-31061X50 | C | ball steel | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 49,3 |  | | on request | | 06612-32061X20 | C | ball steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 19,3 |  | | on request | | 06612-32061X30 | C | ball steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 29,3 |  | | on request | | 06612-32061X40 | C | ball steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 39,3 |  | | on request | | 06612-32061X50 | C | ball steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 49,3 |  | | on request | | 06612-32061X60 | C | ball steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 59,3 |  | | on request | | 06612-32081X20 | C | ball steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 19,2 |  | | on request | | 06612-32081X30 | C | ball steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 29,2 |  | | on request | | 06612-32081X40 | C | ball steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 39,2 |  | | on request | | 06612-32081X50 | C | ball steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 49,2 |  | | on request | | 06612-32081X60 | C | ball steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 59,2 |  | | on request | | 06612-32101X20 | C | ball steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 19,7 |  | | on request | | 06612-32101X30 | C | ball steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 29,7 |  | | on request | | 06612-32101X40 | C | ball steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 39,7 |  | | on request | | 06612-32101X50 | C | ball steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 49,7 |  | | on request | | 06612-32101X60 | C | ball steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 59,7 |  | | on request | |
Other items in this category |
|
|