|
|
06612_BClamping levers, plastic with external thread and POM thrust... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handles fibreglass reinforced plastic with die-cast zinc toothed rings. Steel parts grade 5.8. Thrust pin, POM.Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece. Where L ≥ 60 mm the thread length is always 60 mm. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Component material | Size | X | D | D1 | D2 | D3 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06612-21051X20 | B | pin POM | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20,5 |  | | on request | | 06612-21051X30 | B | pin POM | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30,5 |  | | on request | | 06612-21051X40 | B | pin POM | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40,5 |  | | on request | | 06612-21051X50 | B | pin POM | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50,5 |  | | on request | | 06612-21061X20 | B | pin POM | 1 | M6 | 10 | 13 | 14,5 | 3,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 19,8 |  | | on request | | 06612-21061X30 | B | pin POM | 1 | M6 | 10 | 13 | 14,5 | 3,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 29,8 |  | | on request | | 06612-21061X40 | B | pin POM | 1 | M6 | 10 | 13 | 14,5 | 3,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 39,8 |  | | on request | | 06612-21061X50 | B | pin POM | 1 | M6 | 10 | 13 | 14,5 | 3,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 49,8 |  | | on request | | 06612-22061X20 | B | pin POM | 2 | M6 | 13,5 | 18 | 19,5 | 3,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 19,8 |  | | on request | | 06612-22061X30 | B | pin POM | 2 | M6 | 13,5 | 18 | 19,5 | 3,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 29,8 |  | | on request | | 06612-22061X40 | B | pin POM | 2 | M6 | 13,5 | 18 | 19,5 | 3,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 39,8 |  | | on request | | 06612-22061X50 | B | pin POM | 2 | M6 | 13,5 | 18 | 19,5 | 3,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 49,8 |  | | on request | | 06612-22061X60 | B | pin POM | 2 | M6 | 13,5 | 18 | 19,5 | 3,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 59,8 |  | | on request | | 06612-22081X20 | B | pin POM | 2 | M8 | 13,5 | 18 | 19,5 | 5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 19,6 |  | | on request | | 06612-22081X30 | B | pin POM | 2 | M8 | 13,5 | 18 | 19,5 | 5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 29,6 |  | | on request | | 06612-22081X40 | B | pin POM | 2 | M8 | 13,5 | 18 | 19,5 | 5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 39,6 |  | | on request | | 06612-22081X50 | B | pin POM | 2 | M8 | 13,5 | 18 | 19,5 | 5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 49,6 |  | | on request | | 06612-22081X60 | B | pin POM | 2 | M8 | 13,5 | 18 | 19,5 | 5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 59,6 |  | | on request | | 06612-22101X20 | B | pin POM | 2 | M10 | 13,5 | 18 | 19,5 | 6,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 19,9 |  | | on request | | 06612-22101X30 | B | pin POM | 2 | M10 | 13,5 | 18 | 19,5 | 6,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 29,9 |  | | on request | | 06612-22101X40 | B | pin POM | 2 | M10 | 13,5 | 18 | 19,5 | 6,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 39,9 |  | | on request | | 06612-22101X50 | B | pin POM | 2 | M10 | 13,5 | 18 | 19,5 | 6,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 49,9 |  | | on request | | 06612-22101X60 | B | pin POM | 2 | M10 | 13,5 | 18 | 19,5 | 6,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 59,9 |  | | on request | |
Other items in this category |
|
|