norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic with internal thread and push button, threaded insert stainless steel
06601

Clamping levers, plastic with internal thread and push button,...

go back

Item description/product images

DescriptionMaterial:

Handle fibreglass reinforced plastic, toothed ring die-cast zinc. Metal parts stainless steel 1.4305.
Push button plastic (POM).

Version:Steel parts bright.Note:∆ Enter the desired lever colour here.
The standard colours are:
Black grey clamping lever, traffic red push button.
Orange clamping lever, black grey push button.
Traffic red clamping lever, black grey push button.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06601 Clamping levers, plastic with internal thread and push button, threaded insert stainless steel 366 kB

Drawings

Clamping levers, plastic with internal thread and push button, threaded insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
XAA1BDD1D2HH1H2H3H4TNo. of
teeth
CADAcc.PriceOrder
06601-71104black grey RAL 7021M440477,5101314,525,54153033,5916 on request
06601-72104orange RAL 2004M440477,5101314,525,54153033,5916 on request
06601-73104traffic red RAL 3020M440477,5101314,525,54153033,5916 on request
06601-71105black grey RAL 7021M540477,5101314,525,54153033,5916 on request
06601-72105orange RAL 2004M540477,5101314,525,54153033,5916 on request
06601-73105traffic red RAL 3020M540477,5101314,525,54153033,5916 on request
06601-71106black grey RAL 7021M640477,5101314,525,54153033,5916 on request
06601-72106orange RAL 2004M640477,5101314,525,54153033,5916 on request
06601-73106traffic red RAL 3020M640477,5101314,525,54153033,5916 on request
06601-71206black grey RAL 7021M665759,513,51819,529,56,517,541,545,51220 on request
06601-72206orange RAL 2004M665759,513,51819,529,56,517,541,545,51220 on request
06601-73206traffic red RAL 3020M665759,513,51819,529,56,517,541,545,51220 on request
06601-71208black grey RAL 7021M865759,513,51819,529,56,517,541,545,51220 on request
06601-72208orange RAL 2004M865759,513,51819,529,56,517,541,545,51220 on request
06601-73208traffic red RAL 3020M865759,513,51819,529,56,517,541,545,51220 on request
06601-71308black grey RAL 7021M88091,5111621,52338,5102453,5581422 on request
06601-72308orange RAL 2004M88091,5111621,52338,5102453,5581422 on request
06601-73308traffic red RAL 3020M88091,5111621,52338,5102453,5581422 on request
06601-71310black grey RAL 7021M108091,5111621,52338,5102453,5581422 on request
06601-72310orange RAL 2004M108091,5111621,52338,5102453,5581422 on request
06601-73310traffic red RAL 3020M108091,5111621,52338,5102453,5581422 on request
06601-71410black grey RAL 7021M1095109131925,527,544,6102661661724 on request
06601-72410orange RAL 2004M1095109131925,527,544,6102661661724 on request
06601-73410traffic red RAL 3020M1095109131925,527,544,6102661661724 on request
06601-71412black grey RAL 7021M1295109131925,527,544,6102661661724 on request
06601-72412orange RAL 2004M1295109131925,527,544,6102661661724 on request
06601-73412traffic red RAL 3020M1295109131925,527,544,6102661661724 on request
06601-71512black grey RAL 7021M1211012615,5233032,550,6123372772326 on request
06601-72512orange RAL 2004M1211012615,5233032,550,6123372772326 on request
06601-73512traffic red RAL 3020M1211012615,5233032,550,6123372772326 on request
06601-71516black grey RAL 7021M1611012615,5233032,550,6123372772326 on request
06601-72516orange RAL 2004M1611012615,5233032,550,6123372772326 on request
06601-73516traffic red RAL 3020M1611012615,5233032,550,6123372772326 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83