|
|
06600-05Clamping levers, plastic, with internal thread, threaded insert... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle fibreglass reinforced plastic with die-cast zinc toothed ring. Steel parts grade 5.8.Version:Steel parts blue-passivated.On request:Other threads and special versions. Dimension “H1” available in other lengths at extra charge.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
---|
06600-05-1041 | black grey RAL 7021 | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-1042 | orange RAL 2004 | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-10416 | colza yellow RAL 1021 | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-10484 | traffic red RAL 3020 | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-10486 | signal green RAL 6032 | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-10487 | traffic blue RAL 5017 | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-10488 | light grey RAL 7035 | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-1051 | black grey RAL 7021 | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-1052 | orange RAL 2004 | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-10516 | colza yellow RAL 1021 | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-10584 | traffic red RAL 3020 | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-10586 | signal green RAL 6032 | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-10587 | traffic blue RAL 5017 | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-10588 | light grey RAL 7035 | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-1061 | black grey RAL 7021 | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-1062 | orange RAL 2004 | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-10616 | colza yellow RAL 1021 | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-10684 | traffic red RAL 3020 | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-10686 | signal green RAL 6032 | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-10687 | traffic blue RAL 5017 | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-10688 | light grey RAL 7035 | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | 06600-05-2061 | black grey RAL 7021 | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | 06600-05-2062 | orange RAL 2004 | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | 06600-05-20616 | colza yellow RAL 1021 | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | 06600-05-20684 | traffic red RAL 3020 | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | 06600-05-20686 | signal green RAL 6032 | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | 06600-05-20687 | traffic blue RAL 5017 | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | 06600-05-20688 | light grey RAL 7035 | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | 06600-05-2081 | black grey RAL 7021 | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | 06600-05-2082 | orange RAL 2004 | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | 06600-05-20816 | colza yellow RAL 1021 | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | 06600-05-20884 | traffic red RAL 3020 | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | 06600-05-20886 | signal green RAL 6032 | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | 06600-05-20887 | traffic blue RAL 5017 | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | 06600-05-20888 | light grey RAL 7035 | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | 06600-05-3081 | black grey RAL 7021 | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | 06600-05-3082 | orange RAL 2004 | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | 06600-05-30816 | colza yellow RAL 1021 | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | 06600-05-30884 | traffic red RAL 3020 | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | 06600-05-30886 | signal green RAL 6032 | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | 06600-05-30887 | traffic blue RAL 5017 | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | 06600-05-30888 | light grey RAL 7035 | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | 06600-05-3101 | black grey RAL 7021 | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | 06600-05-3102 | orange RAL 2004 | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | 06600-05-31016 | colza yellow RAL 1021 | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | 06600-05-31084 | traffic red RAL 3020 | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | 06600-05-31086 | signal green RAL 6032 | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | 06600-05-31087 | traffic blue RAL 5017 | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | 06600-05-31088 | light grey RAL 7035 | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | 06600-05-4101 | black grey RAL 7021 | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | 06600-05-4102 | orange RAL 2004 | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | 06600-05-41016 | colza yellow RAL 1021 | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | 06600-05-41084 | traffic red RAL 3020 | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | 06600-05-41086 | signal green RAL 6032 | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | 06600-05-41087 | traffic blue RAL 5017 | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | 06600-05-41088 | light grey RAL 7035 | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | 06600-05-4121 | black grey RAL 7021 | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | 06600-05-4122 | orange RAL 2004 | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | 06600-05-41216 | colza yellow RAL 1021 | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | 06600-05-41284 | traffic red RAL 3020 | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | 06600-05-41286 | signal green RAL 6032 | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | 06600-05-41287 | traffic blue RAL 5017 | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | 06600-05-41288 | light grey RAL 7035 | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | 06600-05-5121 | black grey RAL 7021 | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | 06600-05-5122 | orange RAL 2004 | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | 06600-05-51216 | colza yellow RAL 1021 | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | 06600-05-51284 | traffic red RAL 3020 | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | 06600-05-51286 | signal green RAL 6032 | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | 06600-05-51287 | traffic blue RAL 5017 | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | 06600-05-51288 | light grey RAL 7035 | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | 06600-05-5161 | black grey RAL 7021 | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | 06600-05-5162 | orange RAL 2004 | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | 06600-05-51616 | colza yellow RAL 1021 | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | 06600-05-51684 | traffic red RAL 3020 | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | 06600-05-51686 | signal green RAL 6032 | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | 06600-05-51687 | traffic blue RAL 5017 | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | 06600-05-51688 | light grey RAL 7035 | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | |
Other items in this category |
|
|