|
|
06458Clamping levers, die-cast zinc, flat with external thread,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844. Steel parts grade 5.8.Version:Handle powder-coated. Steel parts black oxidised.Note:Standard colours are: orange RAL 2004.
Where L is ≥ 60 mm the thread length is 60 mm.On request:Other threads, screw lengths, colours and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Surface finish body | Size | X | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06458-2062X15 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 15 |  | | on request | | 06458-2062X20 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 20 |  | | on request | | 06458-2062X25 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 25 |  | | on request | | 06458-2062X30 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 30 |  | | on request | | 06458-2062X35 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 35 |  | | on request | | 06458-2062X40 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 40 |  | | on request | | 06458-2062X45 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 45 |  | | on request | | 06458-2062X50 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 50 |  | | on request | | 06458-2062X55 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 55 |  | | on request | | 06458-2062X60 | orange RAL 2004 | plastic-coated | 2 | M6 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 60 |  | | on request | | 06458-2082X15 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 15 |  | | on request | | 06458-2082X20 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 20 |  | | on request | | 06458-2082X25 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 25 |  | | on request | | 06458-2082X30 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 30 |  | | on request | | 06458-2082X35 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 35 |  | | on request | | 06458-2082X40 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 40 |  | | on request | | 06458-2082X45 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 45 |  | | on request | | 06458-2082X50 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 50 |  | | on request | | 06458-2082X55 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 55 |  | | on request | | 06458-2082X60 | orange RAL 2004 | plastic-coated | 2 | M8 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 60 |  | | on request | | 06458-2102X15 | orange RAL 2004 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 15 |  | | on request | | 06458-2102X20 | orange RAL 2004 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 20 |  | | on request | | 06458-2102X25 | orange RAL 2004 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 25 |  | | on request | | 06458-2102X30 | orange RAL 2004 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 30 |  | | on request | | 06458-2102X35 | orange RAL 2004 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 35 |  | | on request | | 06458-2102X40 | orange RAL 2004 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 40 |  | | on request | | 06458-2102X45 | orange RAL 2004 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 45 |  | | on request | | 06458-2102X50 | orange RAL 2004 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 50 |  | | on request | | 06458-2102X55 | orange RAL 2004 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 55 |  | | on request | | 06458-2102X60 | orange RAL 2004 | plastic-coated | 2 | M10 | 13,5 | 18,5 | 19,1 | 28,5 | 6,5 | 17,8 | 29,2 | 32,2 | 65 | 74,5 | 10,1 | 20 | 60 |  | | on request | | 06458-3082X15 | orange RAL 2004 | plastic-coated | 3 | M8 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 15 |  | | on request | | 06458-3082X20 | orange RAL 2004 | plastic-coated | 3 | M8 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 20 |  | | on request | | 06458-3082X25 | orange RAL 2004 | plastic-coated | 3 | M8 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 25 |  | | on request | | 06458-3082X30 | orange RAL 2004 | plastic-coated | 3 | M8 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 30 |  | | on request | | 06458-3082X35 | orange RAL 2004 | plastic-coated | 3 | M8 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 35 |  | | on request | | 06458-3082X40 | orange RAL 2004 | plastic-coated | 3 | M8 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 40 |  | | on request | | 06458-3082X45 | orange RAL 2004 | plastic-coated | 3 | M8 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 45 |  | | on request | | 06458-3082X50 | orange RAL 2004 | plastic-coated | 3 | M8 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 50 |  | | on request | | 06458-3082X55 | orange RAL 2004 | plastic-coated | 3 | M8 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 55 |  | | on request | | 06458-3082X60 | orange RAL 2004 | plastic-coated | 3 | M8 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 60 |  | | on request | | 06458-3102X15 | orange RAL 2004 | plastic-coated | 3 | M10 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 15 |  | | on request | | 06458-3102X20 | orange RAL 2004 | plastic-coated | 3 | M10 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 20 |  | | on request | | 06458-3102X25 | orange RAL 2004 | plastic-coated | 3 | M10 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 25 |  | | on request | | 06458-3102X30 | orange RAL 2004 | plastic-coated | 3 | M10 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 30 |  | | on request | | 06458-3102X35 | orange RAL 2004 | plastic-coated | 3 | M10 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 35 |  | | on request | | 06458-3102X40 | orange RAL 2004 | plastic-coated | 3 | M10 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 40 |  | | on request | | 06458-3102X45 | orange RAL 2004 | plastic-coated | 3 | M10 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 45 |  | | on request | | 06458-3102X50 | orange RAL 2004 | plastic-coated | 3 | M10 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 50 |  | | on request | | 06458-3102X55 | orange RAL 2004 | plastic-coated | 3 | M10 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 55 |  | | on request | | 06458-3102X60 | orange RAL 2004 | plastic-coated | 3 | M10 | 16 | 21,2 | 22 | 37 | 10 | 23,8 | 38 | 42 | 80 | 91 | 11,7 | 22 | 60 |  | | on request | |
Other items in this category |
|
|