|
|
06454Clamping levers, stainless steel with internal thread, threaded... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle investment cast 1.4308.
Other steel parts 1.4305. Version:Handle electropolished or blasted. Metal parts bright.On request:Other threads and special versions. Dimension “H1” available in other lengths at extra charge.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Size | X | A | A1 | B | D | D1 | D2 | H | H1 | H2 | H3 | H4 | T | No. of teeth
| CAD | Acc. | Price | Order |
---|
06454-104 | electropolished | 1 | M4 | 40 | 47 | 7 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 9 | 16 |  | | on request | | 06454-105 | electropolished | 1 | M5 | 40 | 47 | 7 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 9 | 16 |  | | on request | | 06454-106 | electropolished | 1 | M6 | 40 | 47 | 7 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 9 | 16 |  | | on request | | 06454-206 | electropolished | 2 | M6 | 65 | 74,5 | 10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 12 | 20 |  | | on request | | 06454-208 | electropolished | 2 | M8 | 65 | 74,5 | 10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 12 | 20 |  | | on request | | 06454-308 | electropolished | 3 | M8 | 80 | 91 | 11 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 14 | 22 |  | | on request | | 06454-310 | electropolished | 3 | M10 | 80 | 91 | 11 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 14 | 22 |  | | on request | | 06454-410 | electropolished | 4 | M10 | 95 | 109 | 13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 17 | 24 |  | | on request | | 06454-412 | electropolished | 4 | M12 | 95 | 109 | 13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 17 | 24 |  | | on request | | 06454-512 | electropolished | 5 | M12 | 110 | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 23 | 26 |  | | on request | | 06454-516 | electropolished | 5 | M16 | 110 | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 23 | 26 |  | | on request | | 06454-104153 | blasted | 1 | M4 | 40 | 47 | 7 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 9 | 16 |  | | on request | | 06454-105153 | blasted | 1 | M5 | 40 | 47 | 7 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 9 | 16 |  | | on request | | 06454-106153 | blasted | 1 | M6 | 40 | 47 | 7 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 9 | 16 |  | | on request | | 06454-206153 | blasted | 2 | M6 | 65 | 74,5 | 10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 12 | 20 |  | | on request | | 06454-208153 | blasted | 2 | M8 | 65 | 74,5 | 10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 12 | 20 |  | | on request | | 06454-308153 | blasted | 3 | M8 | 80 | 91 | 11 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 14 | 22 |  | | on request | | 06454-310153 | blasted | 3 | M10 | 80 | 91 | 11 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 14 | 22 |  | | on request | | 06454-410153 | blasted | 4 | M10 | 95 | 109 | 13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 17 | 24 |  | | on request | | 06454-412153 | blasted | 4 | M12 | 95 | 109 | 13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 17 | 24 |  | | on request | | 06454-512153 | blasted | 5 | M12 | 110 | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 23 | 26 |  | | on request | | 06454-516153 | blasted | 5 | M16 | 110 | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 23 | 26 |  | | on request | |
Other items in this category |
|
|