norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06450_BL Clamping levers with internal thread, bright 242 kB

Drawings

Clamping levers with internal thread, bright

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06450-003008-bright0M3910131424,5414,530333037716 on request
06450-004008-bright0M4910131424,5414,530333037716 on request
06450-005008-bright0M5910131424,5414,530333037716 on request
06450-104008-bright1M4910131424,5414,531344047716 on request
06450-105008-bright1M5910131424,5414,531344047716 on request
06450-106008-bright1M6910131424,5414,531344047716 on request
06450-206008-bright2M61213,518,51928,56,517,542,545,56574,59,520 on request
06450-208008-bright2M81213,518,51928,56,517,542,545,56574,59,520 on request
06450-308008-bright3M81416212237102454,558,580911122 on request
06450-310008-bright3M101416212237102454,558,580911122 on request
06450-410008-bright4M1017192727,54310276367,5951091324 on request
06450-412008-bright4M1217192727,54310276367,5951091324 on request
06450-512008-bright5M1223233132491231,57377,51101261526 on request
06450-516008-bright5M1623233132491231,57377,51101261526 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83