|
|
06442Clamping levers, steel with internal thread, threaded insert... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle steel 1.0401. All other steel parts grade 5.8.Version:Handle powder-coated, fine-textured structure. Steel parts black oxidised.Note:Standard colours are: ruby red RAL 3003. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
---|
06442-10427 | ruby red RAL3003 | 1 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | 06442-10527 | ruby red RAL3003 | 1 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | 06442-10627 | ruby red RAL3003 | 1 | M6 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | 06442-20627 | ruby red RAL3003 | 2 | M6 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 |  | | on request | | 06442-20827 | ruby red RAL3003 | 2 | M8 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 |  | | on request | | 06442-30827 | ruby red RAL3003 | 3 | M8 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | on request | | 06442-31027 | ruby red RAL3003 | 3 | M10 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | on request | | 06442-41027 | ruby red RAL3003 | 4 | M10 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | on request | | 06442-41227 | ruby red RAL3003 | 4 | M12 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | on request | | 06442-51227 | ruby red RAL3003 | 5 | M12 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | on request | | 06442-51627 | ruby red RAL3003 | 5 | M16 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | on request | |
Other items in this category |
|
|