norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, stainless steel with internal thread, threaded insert stainless steel
06440

Clamping levers, stainless steel with internal thread, threaded...

go back

Item description/product images

DescriptionMaterial:

Handle stainless steel 1.4308.
All other metal parts stainless steel 1.4305.

Version:Stainless steel grip electropolished.
Steel parts bright.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06440 Clamping levers, stainless steel with internal thread, threaded insert stainless steel 242 kB

Drawings

Clamping levers, stainless steel with internal thread, threaded insert stainless steel

Item selection/filter

Order No.

Main
material
XAA1TDD1D2HH1H3H4No. of
teeth
CADAcc.PriceOrder
06440-1108stainless steelM8831071719282040,5126568,524 on request
06440-1110stainless steelM10831071719282040,5126568,524 on request
06440-1112stainless steelM12831071719282040,5126568,524 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83