norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers flat with star socket
06342_IS

Tension levers flat with star socket

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black thermoset PF 31
Version:Black oxidised.Note:Flat tension levers can be used for simple clamping or control operations. Where applicable, there must be enough space available so that the grip can be rotated 360°.
The version with star socket is designed to allow a 45° change of position.
On request:Other female threads, reamed holes and star sockets.
Dimension “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06342_IS Tension levers flat with star socket 125 kB

Drawings

Tension levers flat with star socket

Item selection/filter

Order No.Kind of fasteningSWA=Handle lengthA1DD1

D2HH1H2CADAcc.PriceOrder
06342-305star socket5,575152582014228,5 on request
06342-307star socket775152582014228,5 on request
06342-309star socket910015331025172710 on request
06342-311star socket1110015331025172710 on request
06342-314star socket1412815411230203611,5 on request
06342-319star socket1912815411230203611,5 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83