norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers flat with internal thread
06342_IG

Tension levers flat with internal thread

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black thermoset PF 31
Version:Black oxidised.Note:Flat Control Handles can be used for simple clamping applications and switching operations. Generally there must be enough space so that the handle can be turned 360°.On request:Other female threads, reamed holes and star sockets.
Dimension “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06342_IG Tension levers flat with internal thread 114 kB

Drawings

Tension levers flat with internal thread

Item selection/filter

Order No.Kind of fasteningXA=Handle lengthA1D

D1D2HH1H2CADAcc.PriceOrder
06342-206internal threadM675152582014228,5 on request
06342-208internal threadM875152582014228,5 on request
06342-210internal threadM1075152582014228,5 on request
06342-212internal threadM1210015331025172710 on request
06342-216internal threadM1610015331025172710 on request
06342-220internal threadM2012815411230203611,5 on request
06342-224internal threadM2412815411230203611,5 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83