norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and push button steel.
Ball, spring and snap ring stainless steel.
O-ring FKM.
Version:Housing nickel-plated.
Knob tempered and nickel-plated.
Ball tempered.
Note:Mounting dimensions Form A for plate thickness 6 mm.
Mounting dimensions Form B for plate thickness 6 to 16 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Attention:The specified pullout forces only apply in conjunction with locating bush 03192-02.Accessory:Locating bush 03192-02.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03192 Ball lock pins, steel or stainless steel, with thread 313 kB
 Technical information for ball lock pins 157 kB

Drawings

Ball lock pin, steel with thread
Ball lock pin, steel with thread

Item selection/filter

Order No.DD1D2D3D4ML1L2L5HH1H2H3SWD5D6T
max.
Holding
force
N
Clamping
force
N
Shearing force
kN
Pullout force
kN
Temperature
resistance
CADAcc.PriceOrder
03192-621126258-M8192113,522,21865,51081310903030,5≤180 °C on request
03192-1024161035113M12x1,521,523,51634,429127131217161505091,5≤180 °C on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83