norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel partial extension, load capacity up to 741 kg
21340

Telescopic slides, steel partial extension, load capacity up to...

go back

Item description/product images

DescriptionMaterial:Balls, rails and runners roller bearing steel.Version:Rail and slide electro zinc-plated.
Tracks inductively hardened.
Balls hardened.
Note for ordering:Sold individually.Note:Partial extension consisting of a fixed guide rail and a movable runner. The slide can move somewhat more than half the length of the rail (S travel). By removing the locking screw, a partial extension with the travel length S is possible to both sides. The total travel is thus 2S .
This compact and simple construction allows very high load ratings.
The maximum traversing speed is 0.8 m/s.

Application temperature -30 °C to +170 °C.
On request:Other lengths (pitch 80 mm).
Size 28 up to max. 1170 mm.
Size 35 up to max. 1490 mm.
Size 43 up to max. 1970 mm.
Drawing reference:
1) for countersunk screw DIN EN ISO 10642
2) set screw
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21340 Telescopic slides, steel partial extension, load capacity up to 741 kg 142 kB

Drawings

Telescopic slides, steel partial extension, load capacity up to 741 kg

Item selection/filter

Order No.

SizeBB1D

D1HH1H2LRTravel
S
C0Y
N
C0Z
N
Mx
Nm
My
Nm
Mz
Nm
No. of
holes
CADAcc.PriceOrder
21340-280290282815M5M51312,257,529011481934134539,61321884 120.65 €
21340-280370282815M5M51312,257,537011902445171150,42133055 138.55 €
21340-280450282815M5M51312,257,545012322955206961,23144496 154.22 €
21340-280530282815M5M51312,257,5530127434662426724356217 167.66 €
21340-280610282815M5M51312,257,561013153986279082,85758218 187.80 €
21340-350290353515,8M6M617161029021592060144246,91462084 149.78 €
21340-350370353515,8M6M617161037022032638184759,92383405 172.17 €
21340-350450353515,8M6M6171610450224732172252733455056 194.53 €
21340-350530353515,8M6M617161053022794282299790,45437757 212.43 €
21340-350610353515,8M6M6171610610232348583401103,571110158 237.26 €
21340-430290434323M8M8222113,52902,51582872201093,82012884 201.22 €
21340-430370434323M8M8222113,53702,520833772364115,93084405 228.11 €
21340-430450434323M8M8222113,54502,524346903283149,25097286 254.96 €
21340-430530434323M8M8222113,55302,527860394227182,476210887 277.31 €
21340-430610434323M8M8222113,56102,531374115188215,6106415218 308.69 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83