norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel for side mounting   full extension, load capacity up to 20 kg
21334

Telescopic slides, steel for side mounting full extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 1.8 mm otherwise there is a risk of collision with other parts of the slide.
Advantages:Low slide thickness
Light running
Precise guidance for high lateral stability

Drawings

Telescopic slides, steel for side mounting   full extension, load capacity up to 20 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
21334-0150DZ2431-0015side mountingstandard151 piece = 1 pair 35.60 €
21334-0200DZ2431-0020side mountingstandard171 piece = 1 pair 36.37 €
21334-0250DZ2431-0025side mountingstandard191 piece = 1 pair 38.79 €
21334-0300DZ2431-0030side mountingstandard201 piece = 1 pair 42.31 €
21334-0350DZ2431-0035side mountingstandard201 piece = 1 pair 47.01 €
21334-0400DZ2431-0040side mountingstandard181 piece = 1 pair 51.81 €
21334-0450DZ2431-0045side mountingstandard161 piece = 1 pair 58.36 €
21334-0500DZ2431-0050side mountingstandard131 piece = 1 pair 60.13 €
Order No.A

A1A2A3A4A5A6A7A8A9BHTravel
S
LCADAcc.PriceOrder
21334-015020--9511015----1620156150 35.60 €
21334-020020--14516015--601001620231200 36.37 €
21334-025020--19521015--1101001620280250 38.79 €
21334-030020-16024526015100-1601001620329300 42.31 €
21334-035020-21029531015100-2101001620379350 47.01 €
21334-040020-26034536015100-2601001620428400 51.81 €
21334-045020205310395410151002053101001620477450 58.36 €
21334-050020230360445460151002303601001620526500 60.13 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83